S12ZVH MagniV mixed-signal MCU | NXP Semiconductors

S12ZVH MagniV Mixed-Signal MCU

S12 MagniV Microcontrollers for Automotive Applications

Click over video to play

Block Diagram

S12ZVH - S12 MagniV Mixed-Signal MCU

S12ZVH - S12 MagniV Mixed-Signal MCU

Features

  • Enhanced S12Z core at 32 MHz bus speed
  • Up to 128 KB flash (ECC)
  • Up to 4 KB EEPROM
  • Up to 8 KB RAM (ECC)
  • Up to four stepper motor drivers with stall detect
  • Segment LCD driver (4x40)
  • CAN with physical layer
  • LIN with physical layer
  • Real-time clock
  • Temperature sensor

Buy/Parametrics










































































































N true 0 PSPS12ZVHen 23 Application Note Application Note t789 12 Application Note Software Application Note Software t783 3 Brochure Brochure t518 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 4 Technical Notes Technical Notes t521 1 en_US 3 1 1 Chinese 1331613385773709388274zh PSP 249.6 KB None None documents None 1331613385773709388274 /docs/zh/fact-sheet/S12ZVHFS.pdf 249563 /docs/zh/fact-sheet/S12ZVHFS.pdf S12ZVHFS documents N N 2012-03-19 S12 MagniV<sup>&#174;</sup> S12ZVH - Fact Sheet /docs/zh/fact-sheet/S12ZVHFS.pdf /docs/zh/fact-sheet/S12ZVHFS.pdf /docs/zh/fact-sheet/S12ZVHFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N zh 736675474163315314 Fact Sheet N S12 MagniV S12ZVH产品简介 1 English The S12ZVH family is part of the S12 MagniV portfolio of mixed-signal MCUs, built upon LL18UHV technology, combining highly reliable 180 nm non-volatile memory technology with high-voltage analog components on a single piece of silicon. The industry&#8217;s first single-chip automotive instrument cluster solution integrates an automotive voltage regulator operating between 5 and 18 volts, a CAN/LIN physical layer, an LCD display controller and instrument cluster gauge drivers. These high-voltage analog comp 1331613385773709388274 PSP 249.6 KB None None documents None 1331613385773709388274 /docs/en/fact-sheet/S12ZVHFS.pdf 249563 /docs/en/fact-sheet/S12ZVHFS.pdf S12ZVHFS N N 2012-03-19 S12 MagniV<sup>&#174;</sup> S12ZVH - Fact Sheet /docs/en/fact-sheet/S12ZVHFS.pdf /docs/en/fact-sheet/S12ZVHFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Apr 28, 2015 Fact Sheet t523 Fact Sheet Fact Sheet Y N S12 MagniV<sup>&#174;</sup> S12ZVH - Fact Sheet 2 1.05 English The MC9S12ZVHY family is an optimized automotive 16-bit microcontroller product line focused on low-cost, high-performance and application component count reduction. This family integrates many components of the S12ZVH family of MagniV<sup>&#174;</sup> mixed signal microcontrollers, including a 5V regulator system to supply the microcontroller and other components. 1379521127748718535614 PSP 9.4 MB None None documents None 1379521127748718535614 /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf 9389167 /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf MC9S12ZVHYRMV1 N N 2016-10-31 MC9S12ZVHY/MC9S12ZVHL Families Reference Manual and Data Sheet /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf Reference Manual N Y 500633505221135046 2022-12-07 pdf N en Aug 2, 2015 Reference Manual t877 Reference Manual Reference Manual Y N MC9S12ZVHY/MC9S12ZVHL Families Reference Manual and Data Sheet 3 1.05 Chinese 1379521703381720981375zh PSP 8.6 MB Registration without Disclaimer None documents Extended 1379521703381720981375 /secured/assets/documents/zh/data-sheet/MC9S12ZVHRMV1.pdf 8629847 /secured/assets/documents/zh/data-sheet/MC9S12ZVHRMV1.pdf MC9S12ZVHRMV1 documents Y N 2016-10-31 MC9S12ZVH Family Reference Manual /webapp/Download?colCode=MC9S12ZVHRMV1&docLang=zh /secured/assets/documents/zh/data-sheet/MC9S12ZVHRMV1.pdf https://www.nxp.com.cn/webapp/Download?colCode=MC9S12ZVHRMV1&docLang=zh Reference Manual N Y 500633505221135046 2023-06-18 Y zh Jun 15, 2015 500633505221135046 Reference Manual Y N MC9S12ZVH系列参考手册 1.05 English MC9S12ZVHRMV1: The MC9S12ZVH family is an optimized automotive 16-bit microcontroller product line focused on low cost, high-performance and application component count reduction. This family integrates the components of an S12HY or S12XHY-family microcontroller with a CAN physical interface and 5V regulator system to supply the MCU and other components. 1379521703381720981375 PSP 8.6 MB Registration without Disclaimer None documents Extended 1379521703381720981375 /secured/assets/documents/en/data-sheet/MC9S12ZVHRMV1.pdf 8629847 /secured/assets/documents/en/data-sheet/MC9S12ZVHRMV1.pdf MC9S12ZVHRMV1 Y N 2016-10-31 MC9S12ZVH Family Reference Manual /webapp/Download?colCode=MC9S12ZVHRMV1 /secured/assets/documents/en/data-sheet/MC9S12ZVHRMV1.pdf Reference Manual N Y 500633505221135046 2023-06-18 pdf Y en Jun 15, 2015 Reference Manual t877 Reference Manual Reference Manual Y N MC9S12ZVH Family Reference Manual false en_US en Reference Manual Reference Manual 2 4 1.03 English The MC9S12ZVFP family is an optimized automotive 16-bit microcontroller product line focused on low-cost, high-performance and application component count reduction. This family integrates many of components of the S12ZVH family of MagniV mixed signal microcontrollers, including a 5V regulator system to supply the microcontroller and other components. The MC9S12ZVFP family is targeted at cost-optimized applications requiring segment LCD displays and LIN communications by including a LIN physical layer inter 1379520765945721588407 PSP 8.7 MB None None documents None 1379520765945721588407 /docs/en/data-sheet/MC9S12ZVFPRMV1.pdf 8687490 /docs/en/data-sheet/MC9S12ZVFPRMV1.pdf MC9S12ZVFPRMV1 documents N N 2016-10-31 MC9S12ZVFP Family Reference Manual and Data Sheet /docs/en/data-sheet/MC9S12ZVFPRMV1.pdf /docs/en/data-sheet/MC9S12ZVFPRMV1.pdf Reference Manual N 500633505221135046 2022-12-07 pdf N en Sep 30, 2014 500633505221135046 Reference Manual Y N MC9S12ZVFP Family Reference Manual and Data Sheet 5 1.01 English S12ZCPURM: This manual describes the features and operation of the central processing unit, or S12Z CPU, used in HCS12Z microcontrollers. 68HC12, HCS12, HCS12X, and HCS12Z represent four generations of 16-bit controllers with all of them being derived from the industry standard M68HC11. 1360836753606710339755 PSP 3.0 MB Registration without Disclaimer None documents Extended 1360836753606710339755 /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf 2981526 /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf S12ZCPURM documents Y N 2016-10-31 CPU S12Z Reference Manual - Reference Manual /webapp/Download?colCode=S12ZCPURM /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf Reference Manual N 500633505221135046 2024-07-15 pdf Y en Jan 13, 2013 500633505221135046 Reference Manual Y N CPU S12Z Reference Manual - Reference Manual Application Note Application Note 12 6 8.0 English This application note provides guidelines for the board mounting and handling of NXP semiconductor packages. 1442088340466730481306 PSP 1.4 MB None None documents None 1442088340466730481306 /docs/en/application-note/AN10365.pdf 1359519 /docs/en/application-note/AN10365.pdf AN10365 documents N N 2016-10-08 AN10365, Surface mount reflow soldering - Application note /docs/en/application-note/AN10365.pdf /docs/en/application-note/AN10365.pdf Application Note N 645036621402383989 2024-07-15 pdf N en Oct 1, 2021 645036621402383989 Application Note Y N AN10365, Surface mount reflow soldering - Application note PDF 7 0 English Describing how the Spurious interrupt in S12Z family is a protective mechanism for unknown interrupt sources and makes CPU run under predictable action. The root cause to enter spurious interrupt is that an interrupt request becomes inactive after the interrupt has been recognized, but before the vector request. The synchronous and sequential operation could make the system robust and lower the possibility of entering the protective system mechanism. 1597036142864696703430 PSP 311.3 KB None None documents None 1597036142864696703430 /docs/en/application-note/AN12943.pdf 311289 /docs/en/application-note/AN12943.pdf AN12943 documents N N 2020-08-09 AN12943: Spurious interrupt on MagniV – Application Note /docs/en/application-note/AN12943.pdf /docs/en/application-note/AN12943.pdf Application Note N 645036621402383989 2024-07-15 pdf N en Jun 30, 2020 645036621402383989 Application Note Y N AN12943: Spurious interrupt on MagniV – Application Note 8 1 English AN12086SW.ZIP /docs/en/application-note-software/AN12086SW.ZIP /docs/en/application-note-software/AN12086SW.ZIP Covering the operation and use of a simple serial Bootloader for the S12Z microcontroller families. The Bootloader can be a convenient way to support programming during production or “in-system”, where support for the dedicated Background Debug interface (BDM) may not be available. Users must pre-program the S12Z MCU with the Bootloader during production or at a programming vendor. 1518690072353719323097 PSP 530.4 KB Registration without Disclaimer None documents Extended 1518690072353719323097 /secured/assets/documents/en/application-note/AN12086.pdf 530397 /secured/assets/documents/en/application-note/AN12086.pdf AN12086 documents Y N 2018-02-15 AN12086: Simple Serial Bootloader for S12Z – Application Note /webapp/Download?colCode=AN12086 /secured/assets/documents/en/application-note/AN12086.pdf Application Note N 645036621402383989 2024-07-15 pdf Y en Feb 18, 2018 645036621402383989 Application Note Y N AN12086: Simple Serial Bootloader for S12Z – Application Note 9 1 English AN5122SW.zip /secured/assets/documents/en/application-note-software/AN5122SW.zip /webapp/Download?colCode=AN5122SW&docLang=en Introducing NXP’s LIN driver and relying on a “hands-on” example to get the LIN driver up and running. Providing some guidelines about using some functionalities like different frame types, configuring followers through LIN and considerations for going to sleep and waking up through LIN. 1429077223404713889665 PSP 2.5 MB None None documents None 1429077223404713889665 /docs/en/application-note/AN5122.pdf 2466657 /docs/en/application-note/AN5122.pdf AN5122 documents N N 2017-03-06 AN5122: Using NXP’s LIN Driver with the MagniV Family – Application Note /docs/en/application-note/AN5122.pdf /docs/en/application-note/AN5122.pdf Application Note N 645036621402383989 2024-07-15 pdf N en Mar 5, 2017 645036621402383989 Application Note Y N AN5122: Using NXP’s LIN Driver with the MagniV Family – Application Note 10 0 English AN5389SW.zip /docs/en/application-note-software/AN5389SW.zip /docs/en/application-note-software/AN5389SW.zip Focusing on implementing a bootloader that receives the new software to program through LIN. Implementing a bootloader has become more frequent with the growth of memory size in automotive MCUs and LIN being one of the most widely used automotive communication protocols. 1487849547729707137629 PSP 423.4 KB None None documents None 1487849547729707137629 /docs/en/application-note/AN5389.pdf 423385 /docs/en/application-note/AN5389.pdf AN5389 documents N N 2017-02-23 AN5389: S12Z MagniV LIN Bootloader – Application Note /docs/en/application-note/AN5389.pdf /docs/en/application-note/AN5389.pdf Application Note N 645036621402383989 2024-07-15 pdf N en Feb 22, 2017 645036621402383989 Application Note Y N AN5389: S12Z MagniV LIN Bootloader – Application Note 11 1 English Introducing some considerations on how to enable MagniV MCU family for 24 V applications. In particular cases, the common PCB design can be used for both 12 V and 24 V applications like cars or trucks. These considerations are based on the ISO 16750-1, ISO 16750-2, ISO 7637-2, and ISO 7637-3 standards, taking into account the device power supply chain, I/O pins, and the physical communication layer. 1426254102361716153980 PSP 425.8 KB None None documents None 1426254102361716153980 /docs/en/application-note/AN5082.pdf 425820 /docs/en/application-note/AN5082.pdf AN5082 documents N N 2016-10-31 AN5082: MagniV MCUs in 24V Applications – Application Note /docs/en/application-note/AN5082.pdf /docs/en/application-note/AN5082.pdf Application Note N 645036621402383989 2024-07-15 pdf N en Mar 15, 2015 645036621402383989 Application Note Y N AN5082: MagniV MCUs in 24V Applications – Application Note 12 0 English Providing a simple MSCAN driver allowing users to enable CAN communications on any of the MagniV devices and explaining the configuration of the MSCAN registers. Offering a simple software driver for CAN communications on the MagniV devices and does not intend to give a full in-depth explanation of the CAN protocol. 1407932756289724724697 PSP 745.5 KB None None documents None 1407932756289724724697 /docs/en/application-note/AN4975.pdf 745522 /docs/en/application-note/AN4975.pdf AN4975 documents N N 2016-10-31 AN4975: Using MSCAN on the MagniV Family – Application Note /docs/en/application-note/AN4975.pdf /docs/en/application-note/AN4975.pdf Application Note N 645036621402383989 2024-07-15 pdf N en Aug 11, 2014 645036621402383989 Application Note Y N AN4975: Using MSCAN on the MagniV Family – Application Note 13 0 Chinese 1375436213120709009305zh PSP 329.6 KB Registration without Disclaimer None documents Extended 1375436213120709009305 /secured/assets/documents/zh/application-note/AN4721.pdf 329642 /secured/assets/documents/zh/application-note/AN4721.pdf AN4721 documents Y N 2016-10-31 AN4721, S12ZVH: Hardware Design Guidelines - Application Notes /secured/assets/documents/zh/application-note/AN4721.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN4721&docLang=zh Application Note N 645036621402383989 2023-06-18 zh Aug 1, 2013 645036621402383989 Application Note Y N AN4721,S12ZVH:硬件设计指南 - 应用说明 0 English AN4721: This application note describes external hardware required by different modules of S12ZVH family of MCUs. The S12ZVH family was designed to be used in basic/low automotive instrumentation clusters that include analog stepper motors, an LCD, and/or CAN communications. 1375436213120709009305 PSP 329.6 KB Registration without Disclaimer None documents Extended 1375436213120709009305 /secured/assets/documents/en/application-note/AN4721.pdf 329642 /secured/assets/documents/en/application-note/AN4721.pdf AN4721 documents Y N 2016-10-31 AN4721, S12ZVH: Hardware Design Guidelines - Application Notes /webapp/Download?colCode=AN4721 /secured/assets/documents/en/application-note/AN4721.pdf Application Note N 645036621402383989 2023-06-18 pdf Y en Aug 1, 2013 645036621402383989 Application Note Y N AN4721, S12ZVH: Hardware Design Guidelines - Application Notes 14 0 Chinese 1373051786699718197928zh PSP 253.6 KB None None documents None 1373051786699718197928 /docs/zh/application-note/AN4722.pdf 253585 /docs/zh/application-note/AN4722.pdf AN4722 documents N N 2016-10-31 AN4722, Real Time Counter (RTC) on the S12ZVH Family - Application Notes /docs/zh/application-note/AN4722.pdf /docs/zh/application-note/AN4722.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N AN4722,S12ZVH系列上的实时计数器(RTC) - 应用说明 0 English AN4722: This application note introduces embedded Real Time Counter (RTC) module that comes with the S12ZVH family of microcontrollers. This family of MCUs is aimed toward the automotive instrument cluster segment and is part of the MagniV<sup>&#174;</sup> set of products. The idea behind the MagniV portfolio is to create products that have high integration on-chip and the RTC is one of the modules that is integrated with the MCU. 1373051786699718197928 PSP 253.6 KB None None documents None 1373051786699718197928 /docs/en/application-note/AN4722.pdf 253585 /docs/en/application-note/AN4722.pdf AN4722 documents N N 2016-10-31 AN4722, Real Time Counter (RTC) on the S12ZVH Family - Application Notes /docs/en/application-note/AN4722.pdf /docs/en/application-note/AN4722.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 5, 2013 645036621402383989 Application Note Y N AN4722, Real Time Counter (RTC) on the S12ZVH Family - Application Notes 15 0 Chinese 1372857997482752017970zh PSP 463.1 KB None None documents None 1372857997482752017970 /docs/zh/application-note/AN4723.pdf 463109 /docs/zh/application-note/AN4723.pdf AN4723 documents N N 2016-10-31 AN4723: S12Z MagniV Bootloader – Application Note /docs/zh/application-note/AN4723.pdf /docs/zh/application-note/AN4723.pdf Application Note N 645036621402383989 2024-07-15 zh 645036621402383989 Application Note N AN4723,S12Z MagniV引导加载程序 - 应用说明 0 English Describing the boot operation of S12Z core and how to implement and use a bootloader application that can serially reprogram a device. Focusing on explaining how this core manages boot process, memory layout and manipulation schemes, and interrupt management. The bootloader application can be matched with any serial communication protocol driver to provide flexibility to the implementation. 1372857997482752017970 PSP 463.1 KB None None documents None 1372857997482752017970 /docs/en/application-note/AN4723.pdf 463109 /docs/en/application-note/AN4723.pdf AN4723 documents N N 2016-10-31 AN4723: S12Z MagniV Bootloader – Application Note /docs/en/application-note/AN4723.pdf /docs/en/application-note/AN4723.pdf Application Note N 645036621402383989 2024-07-15 pdf N en Jul 2, 2013 645036621402383989 Application Note Y N AN4723: S12Z MagniV Bootloader – Application Note 16 0 English Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. 1370013855832696188368 PSP 2.2 MB Registration without Disclaimer None documents Extended 1370013855832696188368 /secured/assets/documents/en/application-note/AN4752.pdf 2220944 /secured/assets/documents/en/application-note/AN4752.pdf AN4752 documents Y N 2016-10-31 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /webapp/Download?colCode=AN4752 /secured/assets/documents/en/application-note/AN4752.pdf Application Note N 645036621402383989 2024-07-15 pdf Y en May 31, 2013 645036621402383989 Application Note Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 17 0 English Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. 1369937932059742568603 PSP 477.3 KB None None documents None 1369937932059742568603 /docs/en/application-note/AN4753.pdf 477314 /docs/en/application-note/AN4753.pdf AN4753 documents N N 2016-10-31 AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf /docs/en/application-note/AN4753.pdf Application Note N 645036621402383989 2024-07-15 pdf N en May 30, 2013 645036621402383989 Application Note Y N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note Application Note Software Application Note Software 3 18 0 English AN12086, This application note covers the operation and use of a simple serial Bootloader for the S12Z microcontroller families. 1519031338444714652439 PSP 2.0 MB None None documents None 1519031338444714652439 /docs/en/application-note-software/AN12086SW.ZIP 1999011 /docs/en/application-note-software/AN12086SW.ZIP AN12086SW documents N N 2018-02-19 AN12086SW - Application note software for AN12086 /docs/en/application-note-software/AN12086SW.ZIP /docs/en/application-note-software/AN12086SW.ZIP Application Note Software N 789425793691620447 2024-07-15 ZIP N en Feb 18, 2018 789425793691620447 Application Note Software Y N AN12086SW - Application note software for AN12086 19 1 English AN5122: This document provides an introduction to NXP&#8217;s LIN driver, with &#13;&#10;a "hands-on" example to get the LIN driver up and running.&#13;&#10; 1429076371611705839534 PSP 5.8 MB Registration without Disclaimer None documents Extended 1429076371611705839534 /secured/assets/documents/en/application-note-software/AN5122SW.zip 5821553 /secured/assets/documents/en/application-note-software/AN5122SW.zip AN5122SW documents Y N 2017-03-06 Application note software for AN5122 /webapp/Download?colCode=AN5122SW /secured/assets/documents/en/application-note-software/AN5122SW.zip Application Note Software N 789425793691620447 2024-07-15 zip Y en Mar 5, 2017 789425793691620447 Application Note Software Y N Application note software for AN5122 20 0 English AN4975SW: This application note provides a simple MSCAN driver which will allow the user to enable CAN communications on any of the MagniV<sup>&#174;</sup> devices. 1407931813427736255742 PSP 814.0 KB None None documents None 1407931813427736255742 /docs/en/application-note-software/AN4975SW.zip 813956 /docs/en/application-note-software/AN4975SW.zip AN4975SW documents N N 2016-10-31 AN4975SW: Using MSCAN on the MagniV Family - Application notes software /docs/en/application-note-software/AN4975SW.zip /docs/en/application-note-software/AN4975SW.zip Application Note Software N 789425793691620447 2024-07-15 zip N en Aug 12, 2014 789425793691620447 Application Note Software Y N AN4975SW: Using MSCAN on the MagniV Family - Application notes software Brochure Brochure 1 21 0 Japanese 統合されたS12 MagniV®ソリューションで、システム設計を簡素化するとともに市場投入までの期間を短縮できます 1630535268286723864752ja PSP 1.8 MB None None documents None 1630535268286723864752 /docs/ja/brochure/MAGNIVFAMBR.pdf 1823754 /docs/ja/brochure/MAGNIVFAMBR.pdf MAGNIVFAMBR documents N N 2021-09-01 MagniV mixed-signal microcontrollers – Brochure /docs/ja/brochure/MAGNIVFAMBR.pdf /docs/ja/brochure/MAGNIVFAMBR.pdf Brochure N 712453003803778552 2025-02-07 ja Nov 1, 2023 712453003803778552 Brochure Y N MagniV®ミックスド・シグナルMCU_パンフレット 0 English Simplify your system design and reduce time to market with integrated S12 MagniV® solutions 1630535268286723864752 PSP 1.8 MB None None documents None 1630535268286723864752 /docs/en/brochure/MAGNIVFAMBR.pdf 1823754 /docs/en/brochure/MAGNIVFAMBR.pdf MAGNIVFAMBR documents N N 2021-09-01 MagniV mixed-signal microcontrollers – Brochure /docs/en/brochure/MAGNIVFAMBR.pdf /docs/en/brochure/MAGNIVFAMBR.pdf Brochure N 712453003803778552 2025-02-07 pdf N en Sep 1, 2021 712453003803778552 Brochure Y N MagniV mixed-signal microcontrollers – Brochure Technical Notes Technical Notes 1 22 1 English EB793: This document, developed in response to customer inquiries, describes Motor Industry Software Reliability Association (MISRA&#8482;) compliance in the C Language header files provided by NXP for the automotive market. 1369851108709706895647 PSP 197.0 KB Registration without Disclaimer None documents Extended 1369851108709706895647 /secured/assets/documents/en/engineering-bulletin/EB793.pdf 197012 /secured/assets/documents/en/engineering-bulletin/EB793.pdf EB793 documents Y N 2016-10-31 MISRA Compliance in Freescale Automotive C Language Header Files - Engineering Bulletin /webapp/Download?colCode=EB793 /secured/assets/documents/en/engineering-bulletin/EB793.pdf Technical Notes N 389245547230346745 2024-07-15 pdf Y en May 28, 2013 389245547230346745 Technical Notes Y N MISRA Compliance in Freescale Automotive C Language Header Files - Engineering Bulletin Errata Errata 1 23 17 DEC 2013 English This document details all known errata of 1N39G. 1387753034053710706845 PSP 91.4 KB None None documents None 1387753034053710706845 /docs/en/errata/MSE9S12ZVHY64_1N39G.pdf 91412 /docs/en/errata/MSE9S12ZVHY64_1N39G.pdf MSE9S12ZVHY64_1N39G documents N N 2013-12-22 Mask Set Errata for Mask 1N39G - Errata /docs/en/errata/MSE9S12ZVHY64_1N39G.pdf /docs/en/errata/MSE9S12ZVHY64_1N39G.pdf Errata N 155452329886410597 2022-12-07 pdf N en Dec 17, 2013 155452329886410597 Errata Y N Mask Set Errata for Mask 1N39G - Errata false 0 S12ZVH downloads en true 1 Y PSP Y Y Application Note 12 /docs/en/application-note/AN10365.pdf 2016-10-08 1442088340466730481306 PSP 6 Oct 1, 2021 Application Note This application note provides guidelines for the board mounting and handling of NXP semiconductor packages. PDF None /docs/en/application-note/AN10365.pdf English documents 1359519 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN10365.pdf AN10365, Surface mount reflow soldering - Application note /docs/en/application-note/AN10365.pdf documents 645036621402383989 Application Note N en None Y pdf 8.0 N N AN10365, Surface mount reflow soldering - Application note 1.4 MB AN10365 N 1442088340466730481306 /docs/en/application-note/AN12943.pdf 2020-08-09 1597036142864696703430 PSP 7 Jun 30, 2020 Application Note Describing how the Spurious interrupt in S12Z family is a protective mechanism for unknown interrupt sources and makes CPU run under predictable action. The root cause to enter spurious interrupt is that an interrupt request becomes inactive after the interrupt has been recognized, but before the vector request. The synchronous and sequential operation could make the system robust and lower the possibility of entering the protective system mechanism. None /docs/en/application-note/AN12943.pdf English documents 311289 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN12943.pdf AN12943: Spurious interrupt on MagniV – Application Note /docs/en/application-note/AN12943.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN12943: Spurious interrupt on MagniV – Application Note 311.3 KB AN12943 N 1597036142864696703430 /secured/assets/documents/en/application-note/AN12086.pdf 2018-02-15 1518690072353719323097 PSP 8 Feb 18, 2018 Application Note Covering the operation and use of a simple serial Bootloader for the S12Z microcontroller families. The Bootloader can be a convenient way to support programming during production or “in-system”, where support for the dedicated Background Debug interface (BDM) may not be available. Users must pre-program the S12Z MCU with the Bootloader during production or at a programming vendor. Registration without Disclaimer /secured/assets/documents/en/application-note/AN12086.pdf English documents 530397 None 645036621402383989 2024-07-15 Y /webapp/Download?colCode=AN12086 AN12086: Simple Serial Bootloader for S12Z – Application Note /secured/assets/documents/en/application-note/AN12086.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N AN12086: Simple Serial Bootloader for S12Z – Application Note 530.4 KB AN12086 N 1518690072353719323097 /docs/en/application-note/AN5122.pdf 2017-03-06 1429077223404713889665 PSP 9 Mar 5, 2017 Application Note Introducing NXP’s LIN driver and relying on a “hands-on” example to get the LIN driver up and running. Providing some guidelines about using some functionalities like different frame types, configuring followers through LIN and considerations for going to sleep and waking up through LIN. None /docs/en/application-note/AN5122.pdf English documents 2466657 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN5122.pdf AN5122: Using NXP’s LIN Driver with the MagniV Family – Application Note /docs/en/application-note/AN5122.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N AN5122: Using NXP’s LIN Driver with the MagniV Family – Application Note 2.5 MB AN5122 N 1429077223404713889665 /docs/en/application-note/AN5389.pdf 2017-02-23 1487849547729707137629 PSP 10 Feb 22, 2017 Application Note Focusing on implementing a bootloader that receives the new software to program through LIN. Implementing a bootloader has become more frequent with the growth of memory size in automotive MCUs and LIN being one of the most widely used automotive communication protocols. None /docs/en/application-note/AN5389.pdf English documents 423385 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN5389.pdf AN5389: S12Z MagniV LIN Bootloader – Application Note /docs/en/application-note/AN5389.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN5389: S12Z MagniV LIN Bootloader – Application Note 423.4 KB AN5389 N 1487849547729707137629 /docs/en/application-note/AN5082.pdf 2016-10-31 1426254102361716153980 PSP 11 Mar 15, 2015 Application Note Introducing some considerations on how to enable MagniV MCU family for 24 V applications. In particular cases, the common PCB design can be used for both 12 V and 24 V applications like cars or trucks. These considerations are based on the ISO 16750-1, ISO 16750-2, ISO 7637-2, and ISO 7637-3 standards, taking into account the device power supply chain, I/O pins, and the physical communication layer. None /docs/en/application-note/AN5082.pdf English documents 425820 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN5082.pdf AN5082: MagniV MCUs in 24V Applications – Application Note /docs/en/application-note/AN5082.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N AN5082: MagniV MCUs in 24V Applications – Application Note 425.8 KB AN5082 N 1426254102361716153980 /docs/en/application-note/AN4975.pdf 2016-10-31 1407932756289724724697 PSP 12 Aug 11, 2014 Application Note Providing a simple MSCAN driver allowing users to enable CAN communications on any of the MagniV devices and explaining the configuration of the MSCAN registers. Offering a simple software driver for CAN communications on the MagniV devices and does not intend to give a full in-depth explanation of the CAN protocol. None /docs/en/application-note/AN4975.pdf English documents 745522 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN4975.pdf AN4975: Using MSCAN on the MagniV Family – Application Note /docs/en/application-note/AN4975.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4975: Using MSCAN on the MagniV Family – Application Note 745.5 KB AN4975 N 1407932756289724724697 /secured/assets/documents/en/application-note/AN4721.pdf 2016-10-31 1375436213120709009305 PSP 13 Aug 1, 2013 Application Note AN4721: This application note describes external hardware required by different modules of S12ZVH family of MCUs. The S12ZVH family was designed to be used in basic/low automotive instrumentation clusters that include analog stepper motors, an LCD, and/or CAN communications. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4721.pdf English documents 329642 None 645036621402383989 2023-06-18 Y /webapp/Download?colCode=AN4721 AN4721, S12ZVH: Hardware Design Guidelines - Application Notes /secured/assets/documents/en/application-note/AN4721.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N AN4721, S12ZVH: Hardware Design Guidelines - Application Notes 329.6 KB AN4721 N 1375436213120709009305 /docs/en/application-note/AN4722.pdf 2016-10-31 1373051786699718197928 PSP 14 Jul 5, 2013 Application Note AN4722: This application note introduces embedded Real Time Counter (RTC) module that comes with the S12ZVH family of microcontrollers. This family of MCUs is aimed toward the automotive instrument cluster segment and is part of the MagniV<sup>&#174;</sup> set of products. The idea behind the MagniV portfolio is to create products that have high integration on-chip and the RTC is one of the modules that is integrated with the MCU. None /docs/en/application-note/AN4722.pdf English documents 253585 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4722.pdf AN4722, Real Time Counter (RTC) on the S12ZVH Family - Application Notes /docs/en/application-note/AN4722.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4722, Real Time Counter (RTC) on the S12ZVH Family - Application Notes 253.6 KB AN4722 N 1373051786699718197928 /docs/en/application-note/AN4723.pdf 2016-10-31 1372857997482752017970 PSP 15 Jul 2, 2013 Application Note Describing the boot operation of S12Z core and how to implement and use a bootloader application that can serially reprogram a device. Focusing on explaining how this core manages boot process, memory layout and manipulation schemes, and interrupt management. The bootloader application can be matched with any serial communication protocol driver to provide flexibility to the implementation. None /docs/en/application-note/AN4723.pdf English documents 463109 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN4723.pdf AN4723: S12Z MagniV Bootloader – Application Note /docs/en/application-note/AN4723.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4723: S12Z MagniV Bootloader – Application Note 463.1 KB AN4723 N 1372857997482752017970 /secured/assets/documents/en/application-note/AN4752.pdf 2016-10-31 1370013855832696188368 PSP 16 May 31, 2013 Application Note Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4752.pdf English documents 2220944 None 645036621402383989 2024-07-15 Y /webapp/Download?colCode=AN4752 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /secured/assets/documents/en/application-note/AN4752.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 2.2 MB AN4752 N 1370013855832696188368 /docs/en/application-note/AN4753.pdf 2016-10-31 1369937932059742568603 PSP 17 May 30, 2013 Application Note Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. None /docs/en/application-note/AN4753.pdf English documents 477314 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN4753.pdf AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 477.3 KB AN4753 N 1369937932059742568603 Application Note Software 3 /docs/en/application-note-software/AN12086SW.ZIP 2018-02-19 1519031338444714652439 PSP 18 Feb 18, 2018 Application Note Software AN12086, This application note covers the operation and use of a simple serial Bootloader for the S12Z microcontroller families. None /docs/en/application-note-software/AN12086SW.ZIP English documents 1999011 None 789425793691620447 2024-07-15 N /docs/en/application-note-software/AN12086SW.ZIP AN12086SW - Application note software for AN12086 /docs/en/application-note-software/AN12086SW.ZIP documents 789425793691620447 Application Note Software N en None Y ZIP 0 N N AN12086SW - Application note software for AN12086 2.0 MB AN12086SW N 1519031338444714652439 /secured/assets/documents/en/application-note-software/AN5122SW.zip 2017-03-06 1429076371611705839534 PSP 19 Mar 5, 2017 Application Note Software AN5122: This document provides an introduction to NXP&#8217;s LIN driver, with &#13;&#10;a "hands-on" example to get the LIN driver up and running.&#13;&#10; Registration without Disclaimer /secured/assets/documents/en/application-note-software/AN5122SW.zip English documents 5821553 None 789425793691620447 2024-07-15 Y /webapp/Download?colCode=AN5122SW Application note software for AN5122 /secured/assets/documents/en/application-note-software/AN5122SW.zip documents 789425793691620447 Application Note Software N en Extended Y zip 1 Y N Application note software for AN5122 5.8 MB AN5122SW N 1429076371611705839534 /docs/en/application-note-software/AN4975SW.zip 2016-10-31 1407931813427736255742 PSP 20 Aug 12, 2014 Application Note Software AN4975SW: This application note provides a simple MSCAN driver which will allow the user to enable CAN communications on any of the MagniV<sup>&#174;</sup> devices. None /docs/en/application-note-software/AN4975SW.zip English documents 813956 None 789425793691620447 2024-07-15 N /docs/en/application-note-software/AN4975SW.zip AN4975SW: Using MSCAN on the MagniV Family - Application notes software /docs/en/application-note-software/AN4975SW.zip documents 789425793691620447 Application Note Software N en None Y zip 0 N N AN4975SW: Using MSCAN on the MagniV Family - Application notes software 814.0 KB AN4975SW N 1407931813427736255742 Brochure 1 /docs/en/brochure/MAGNIVFAMBR.pdf 2021-09-01 1630535268286723864752 PSP 21 Sep 1, 2021 Brochure Simplify your system design and reduce time to market with integrated S12 MagniV® solutions None /docs/en/brochure/MAGNIVFAMBR.pdf English documents 1823754 None 712453003803778552 2025-02-07 N /docs/en/brochure/MAGNIVFAMBR.pdf MagniV mixed-signal microcontrollers – Brochure /docs/en/brochure/MAGNIVFAMBR.pdf documents 712453003803778552 Brochure N en None Y pdf 0 N N MagniV mixed-signal microcontrollers – Brochure 1.8 MB MAGNIVFAMBR N 1630535268286723864752 Errata 1 /docs/en/errata/MSE9S12ZVHY64_1N39G.pdf 2013-12-22 1387753034053710706845 PSP 23 Dec 17, 2013 Errata This document details all known errata of 1N39G. None /docs/en/errata/MSE9S12ZVHY64_1N39G.pdf English documents 91412 None 155452329886410597 2022-12-07 N /docs/en/errata/MSE9S12ZVHY64_1N39G.pdf Mask Set Errata for Mask 1N39G - Errata /docs/en/errata/MSE9S12ZVHY64_1N39G.pdf documents 155452329886410597 Errata N en None Y pdf 17 DEC 2013 N N Mask Set Errata for Mask 1N39G - Errata 91.4 KB MSE9S12ZVHY64_1N39G N 1387753034053710706845 Fact Sheet 1 /docs/en/fact-sheet/S12ZVHFS.pdf 2012-03-19 1331613385773709388274 PSP 1 Apr 28, 2015 Fact Sheet Fact Sheet The S12ZVH family is part of the S12 MagniV portfolio of mixed-signal MCUs, built upon LL18UHV technology, combining highly reliable 180 nm non-volatile memory technology with high-voltage analog components on a single piece of silicon. The industry&#8217;s first single-chip automotive instrument cluster solution integrates an automotive voltage regulator operating between 5 and 18 volts, a CAN/LIN physical layer, an LCD display controller and instrument cluster gauge drivers. These high-voltage analog comp None /docs/en/fact-sheet/S12ZVHFS.pdf English 249563 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/S12ZVHFS.pdf S12 MagniV<sup>&#174;</sup> S12ZVH - Fact Sheet /docs/en/fact-sheet/S12ZVHFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 1 N N S12 MagniV<sup>&#174;</sup> S12ZVH - Fact Sheet 249.6 KB S12ZVHFS N 1331613385773709388274 Reference Manual 4 /docs/en/data-sheet/MC9S12ZVFPRMV1.pdf 2016-10-31 1379520765945721588407 PSP 4 Sep 30, 2014 Reference Manual The MC9S12ZVFP family is an optimized automotive 16-bit microcontroller product line focused on low-cost, high-performance and application component count reduction. This family integrates many of components of the S12ZVH family of MagniV mixed signal microcontrollers, including a 5V regulator system to supply the microcontroller and other components. The MC9S12ZVFP family is targeted at cost-optimized applications requiring segment LCD displays and LIN communications by including a LIN physical layer inter None /docs/en/data-sheet/MC9S12ZVFPRMV1.pdf English documents 8687490 None 500633505221135046 2022-12-07 N /docs/en/data-sheet/MC9S12ZVFPRMV1.pdf MC9S12ZVFP Family Reference Manual and Data Sheet /docs/en/data-sheet/MC9S12ZVFPRMV1.pdf documents 500633505221135046 Reference Manual N en None Y pdf 1.03 N N MC9S12ZVFP Family Reference Manual and Data Sheet 8.7 MB MC9S12ZVFPRMV1 N 1379520765945721588407 /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf 2016-10-31 1360836753606710339755 PSP 5 Jan 13, 2013 Reference Manual S12ZCPURM: This manual describes the features and operation of the central processing unit, or S12Z CPU, used in HCS12Z microcontrollers. 68HC12, HCS12, HCS12X, and HCS12Z represent four generations of 16-bit controllers with all of them being derived from the industry standard M68HC11. Registration without Disclaimer /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf English documents 2981526 None 500633505221135046 2024-07-15 Y /webapp/Download?colCode=S12ZCPURM CPU S12Z Reference Manual - Reference Manual /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 1.01 Y N CPU S12Z Reference Manual - Reference Manual 3.0 MB S12ZCPURM N 1360836753606710339755 /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf 2016-10-31 1379521127748718535614 PSP 2 Aug 2, 2015 Reference Manual Reference Manual The MC9S12ZVHY family is an optimized automotive 16-bit microcontroller product line focused on low-cost, high-performance and application component count reduction. This family integrates many components of the S12ZVH family of MagniV<sup>&#174;</sup> mixed signal microcontrollers, including a 5V regulator system to supply the microcontroller and other components. None /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf English 9389167 None Reference Manual 2022-12-07 N /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf MC9S12ZVHY/MC9S12ZVHL Families Reference Manual and Data Sheet /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf documents 500633505221135046 Reference Manual N Y en None Y t877 pdf 1.05 N N MC9S12ZVHY/MC9S12ZVHL Families Reference Manual and Data Sheet 9.4 MB MC9S12ZVHYRMV1 N 1379521127748718535614 /secured/assets/documents/en/data-sheet/MC9S12ZVHRMV1.pdf 2016-10-31 1379521703381720981375 PSP 3 Jun 15, 2015 Reference Manual Reference Manual MC9S12ZVHRMV1: The MC9S12ZVH family is an optimized automotive 16-bit microcontroller product line focused on low cost, high-performance and application component count reduction. This family integrates the components of an S12HY or S12XHY-family microcontroller with a CAN physical interface and 5V regulator system to supply the MCU and other components. Registration without Disclaimer /secured/assets/documents/en/data-sheet/MC9S12ZVHRMV1.pdf English 8629847 None Reference Manual 2023-06-18 Y /webapp/Download?colCode=MC9S12ZVHRMV1 MC9S12ZVH Family Reference Manual /secured/assets/documents/en/data-sheet/MC9S12ZVHRMV1.pdf documents 500633505221135046 Reference Manual N Y en Extended Y t877 pdf 1.05 Y N MC9S12ZVH Family Reference Manual 8.6 MB MC9S12ZVHRMV1 N 1379521703381720981375 Technical Notes 1 /secured/assets/documents/en/engineering-bulletin/EB793.pdf 2016-10-31 1369851108709706895647 PSP 22 May 28, 2013 Technical Notes EB793: This document, developed in response to customer inquiries, describes Motor Industry Software Reliability Association (MISRA&#8482;) compliance in the C Language header files provided by NXP for the automotive market. Registration without Disclaimer /secured/assets/documents/en/engineering-bulletin/EB793.pdf English documents 197012 None 389245547230346745 2024-07-15 Y /webapp/Download?colCode=EB793 MISRA Compliance in Freescale Automotive C Language Header Files - Engineering Bulletin /secured/assets/documents/en/engineering-bulletin/EB793.pdf documents 389245547230346745 Technical Notes N en Extended Y pdf 1 Y N MISRA Compliance in Freescale Automotive C Language Header Files - Engineering Bulletin 197.0 KB EB793 N 1369851108709706895647 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 23 documents

Compact List

Application Note (12)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history