MC34671 | Single-Cell Battery Charger | NXP Semiconductors

600 mA Single-Cell Li-Ion / Li-Polymer Battery Charger

More

See product image

Product Details

Block Diagram

NXP MC34671 Battery Management Block Diagram

NXP<sup>&#174;</sup> MC34671 Battery Management Block Diagram

Features

System Features

  • No external MOSFET, reverse-blocking diode, or current-sense resistor are required
  • Guaranteed maximum 600 mA programmable charge current
  • ±0.7% voltage accuracy over -20 °C to 70 °C
  • ±5% current accuracy over -40 °C to 85 °C
  • 28 V maximum voltage for the power input with 11 V over-voltage protection threshold
  • 2.6 V minimum input operating voltage
  • Trickle charge for fully discharged batteries
  • Charge current monitor
  • Charge current thermal foldback
  • Single battery cell
  • Li-Ion and Li-Polymer battery chargers
  • Parallel interface and input control
  • Output current 0.6 A
  • Output voltage 4.2 V

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (3)
Data Sheet (1)
Selector Guide (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.