PCA9485 4:1 Switched Capacitor Charger | NXP Semiconductors

13 A 4:1 Switched Capacitor Charger for Single Cell Battery

Roll over image to zoom in

Block Diagram

PCA9485UK

PCA9485UK Block Diagram

Features

Key Features

  • Dual phase switched capacitor to optimize efficiency
  • Integrated 4:1, 2:1 switched capacitor charger for single cell battery including 1:1 bypass
  • Reverse operation mode, such as 1:4, 1:2 and reverse bypass from VOUT to VIN
  • An OVPFET with IVIN and VBAT regulation loop
  • External FEET gate control for GaN and CMOS to support dual input via USB and Wireless Power
  • 12 V to 21 V input voltage in 4:1 switching operation
  • 6 V to 10.5 V input voltage in 2:1 switching operation
  • 1.2 V/1.8 V IO voltage support

Performance

  • > 96.8% efficiency at VOUT=4.5 V and IOUT=8 A

Protection

  • Over/Under-voltage protection
  • Over-current protection (OCP)
  • Fast OCP for short protection during operation
  • Over-temperature protection (OTP)
  • Input/output and flying capacitor short protection in startup
  • Reverse-current protections (RCP)
  • Watchdog timers

Others

  • Leader and follower for parallel charging
  • 10 channels 12-bits ADC
  • 1 Mbit/s I²C-bus target interface

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Device Function

Budgetary Price excluding tax

Output Voltage (V)

Output Current (A)

Battery Charger

Number of Battery Cells

Charge Termination Method

Charge Current Type

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Input Voltage (Max) (V)

Additional Features - Analog

Active

4:1 Switched capacitor charger for a 1-cell battery

1K @ US$2.62

2.7, 4.7

5, 10, 13

Switched capacitor charger up to 13A

1

Top off current with separate charging algorithm in MCU

CC/CV mode with separate charging algorithm in MCU

12

21.2

-40 to 85

27

1 Mbit/s I2C-bus target interface, External FET gate control for GaN and CMOS, OCP, OTP, OVP, Parallel charging, RCP, Short Detection, UVP, Watchdog

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.