GreenChip Synchronous Rectifier Controller

Roll over image to zoom in

Block Diagram

GreenChip Synchronous Rectifier Controller

TEA2093-BD

Features

General Features

  • Supply voltage generation for battery-charging applications with low-output voltage or for applications with high-side rectification
  • Silicon-on-insulator (SOI) process

Efficiency Features

  • Adaptive gate drive for maximum efficiency at any load
  • Typical supply current in no-load operation below 200 μA

Application Features

  • Operates in a wide output voltage range down to 0 V
  • Drain sense pin capable of handling input voltages up to 120 V
  • Self-supplying for operation with low-output voltage
  • Self-supplying for high-side rectification without the use of an auxiliary winding
  • Operates with standard and logic level SR MOSFETs
  • Supports USB BC, USB PD and quick charge applications
  • TSOP6 package

Control Features

  • Adaptive gate drive for fast turn-off at the end of conduction
  • Undervoltage lockout (UVLO) with active gate pull-down

NXP GreenChip

  • This product is part of the NXP GreenChip portfolio, this program optimizes for energy efficiency in mobile and computing applications, specializing in high-power density, safety and reliability.

Part numbers include: TEA2093TS.

Documentation

Quick reference to our documentation types.

3 documents

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?