i.MX537 Processors|HD Video | NXP Semiconductors

Multimedia Applications Processors - HD Video, High-End, Advanced Applications, Arm® Cortex®-A8 Core

More

Block Diagram

i.MX537 Multimedia Applications Processor Block Diagram

i.MX537 Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 800 MHz Cortex-A8 CPU
  • 32 KB instruction and data caches
  • Unified 256 KB L2 cache
  • NEON SIMD media accelerator
  • Vector floating point coprocessor

Multimedia

  • Independent OpenGL® ES 2.0 and OpenVG™ 1.1 hardware accelerators
  • Multi-format HD 1080p video decoder and HD 720p video encoder hardware engine
  • Dual display capable with multiple display options including TFT LCD, LVDS, analog TV-formats (composite, component, RGB) and standard VGA
  • Hardware accelerated image post-processing, display quality enhancement, and video and graphics combining
  • Two simultaneous camera inputs with hardware pre-processing

External Memory Interface

  • Up to 2 GB LP-DDR2, LV-DDR2, DDR2-800, and DDR3-800 SDRAM, 16/32-bit
  • Managed NAND Flash Support with eMMC 4.4/SDIO
  • Raw NAND with up to 16-bit ECC

Advanced Power Management

  • Multiple independent power domains
  • Dynamic voltage and frequency scaling

Connectivity

  • High-Speed USB 2.0 OTG with PHY
  • High-Speed USB 2.0 Host with PHY
  • Two additional High-Speed USB controllers (ULPI)
  • Integrated LVDS display interface supporting up to 2 channels each with 4 data pairs and 1 clock pair
  • Wide array of serial interfaces, including SDIO, SPI, I2C and UART
  • I2S and S/PDIF audio interfaces
  • 10/100 Ethernet controller with IEEE1588 time stamping
  • SATA controller and PHY up to 1.5Gbps
  • Dual CAN interfaces

Security

  • Advanced security supporting High Assurance Boot, cryptographic cipher engines, random number generator, and tamper detection

Package

  • 19mm x 19mm 529-ball TE-BGA
  • 0.8mm pitch

Product Longevity

 

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

34 of 34 documents

Compact List

Application Note (7)
Brochure (1)
Data Sheet (2)
Errata (1)
Fact Sheet (1)
Reference Manual (3)
Supporting Information (15)
User Guide (1)
White Paper (3)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 36 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.