SJA110EL | Five ports AVB Automotive Ethernet Switch | NXP Semiconductors

SJA1105EL: Five- Ports AVB Automotive Ethernet Switch

Roll over image to zoom in

Features

Five Individually Configurable Ports Each Capable of Running at 10/100/1000Mbps

  • Flexible ECU design by supporting any 10/100/1000 BASE-TX PHYs
  • 5 Gbps throughput enables non-blocking 1 Gbps data-rate on all ports
  • Simple ECU update from 100 Mbps to 1000 Mbps
  • MII/RMII/RGMII interfaces available on all ports
  • Enables a scalable and cost-efficient ECU design with up to four cascaded switches controlled by a single external host

Full Support for Audio/Video Bridging (AVB) and IEEE 1588v2 Standards

  • Enable the implementation of a fully synchronized network
  • AVB SW available by NXP or third party SW vendors
  • Support for hardware-based synchronization for industrial applications

IEEE 802.1X Port-Based Authentication and Data-Rate Monitoring. Denial of Service Protection

  • Enable device authentication over Ethernet
  • Block denial-of-service attacks and babbling idiot errors

Traffic Mirroring and Flexible VLAN Manipulation

  • Enables the implementation of a powerful network debugging
  • Enables diagnosis purposes and traffic labeling of such traffic via dedicated VLAN tags

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)
User Guide (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.