4-Bit Dual Supply Bidirectional I3C/I²C-Bus, SMBus and SPI Voltage-Level Translator | NXP Semiconductors

4-Bit Dual Supply Bidirectional I3C/I²C-Bus, SMBus and SPI Voltage-Level Translator

Roll over image to zoom in

Block Diagram

Choose a diagram:

P3A1604 Internal

P3A1604UK Internal

P3A1604 Typical Application Circuit

P3A1604UK Typical Application Circuit

Features

Key Features

  • Wide supply voltage range:
    • VCCA: 0.72 V to 1.98 V and VCCB: 1.62 V to 3.63 V
    • A-side and OE inputs accept voltages up to 1.98 V
    • B-side inputs accept voltages up to 3.63 V
  • Temperature Range: Specified from -40 °C to +125 °C
  • Support I3C / I²C / SMBus / SPI interfaces
  • Auto direction sensing and bidirectional voltage level translation
  • No power-sequencing required
  • Maximum data rate (DDR) per bit: open-drain: 6.8 Mbps (3.4 MHz), push-pull: 40 Mbps (20 MHz)
  • Longer one-shot pulse for driving larger capacitive loads with much reduced ringing and overshoot
  • I/O latch-up current 100 mA, JESD 78

ESD Protection

  • HBM JESD22-A114E Class 2 exceeds 2000 V
  • CDM JESD22-C101E exceeds 500 V

Package

  • WLCSP12 (1.405 mm x 1.055 mm, 0.35 mm pitch)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1 document

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.