MC33972 | MSDI with Suppressed Wakeup | NXP Semiconductors

MSDI with Suppressed Wakeup

Roll over image to zoom in

Block Diagram

NXP MC33972 Power Actuation

NXP MC33972 Power Actuation Block Diagram

Features

Key Features

  • Interfaces directly to microprocessor using 3.3 V / 5.0 V SPI protocol
  • Selectable wake-up on change of state
  • Eight programmable inputs (switches to battery or ground)
  • Fourteen switch-to-ground inputs
  • Active Interrupt (INT) on change-of-switch state
  • Switch Voltage Range -14 – VPWR
  • Operating Voltage 5.5 V – 26 V (VPWR)
  • Power train control, signal conditioning and switch monitoring device functions
  • 32 package termination count
  • Package type: SSOP32
  • Ambient operating temperature -40 to 125 °C

Buy/Parametrics

3 results

Include 0 NRND

Order

CAD Model

Device Function

Package Termination Count

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

powertrain control, signal conditioning, switch monitoring

32

5.5

26

3.1

5.25

SPI

-40 to 125

signal conditioning, switch monitoring

32

5.5

26

3.1

5.25

SPI

-40 to 125

signal conditioning, switch monitoring

32

5.5

26

3.1

5.25

SPI

-40 to 125

N true 0 PSPMC33972en 4 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 User Guide User Guide t792 1 en_US 1 1 20 English The 33972 Multiple Switch Detection Interface with Suppressed Wake-Up. 1057947691616728772449 PSP 2.0 MB None None documents None 1057947691616728772449 /docs/en/data-sheet/MC33972.pdf 2000470 /docs/en/data-sheet/MC33972.pdf MC33972 N N 2016-10-31 MC33972, Multiple Switch Detection Interface with Suppressed Wake-up /docs/en/data-sheet/MC33972.pdf /docs/en/data-sheet/MC33972.pdf Data Sheet N Y 980000996212993340 2023-08-31 pdf N en Aug 22, 2023 Data Sheet t520 Data Sheet Data Sheet Y N MC33972, Multiple Switch Detection Interface with Suppressed Wake-up false en_US en Application Note Application Note 2 2 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 documents N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 645036621402383989 Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 User Guide User Guide 1 4 1.0 English This evaluation kit features the MC33972A Multiple Switch Detection Interface with suppressed wake-up is designed to detect the closing and opening of up to 22 switch contacts. The switch status, either open or closed, is transferred to the microprocessor unit (MCU) through a serial peripheral interface (SPI). The device also features a 22-to-1 analog multiplexer for reading inputs as analog. 1375132488463726677869 PSP 1.6 MB None None documents None 1375132488463726677869 /docs/en/user-guide/KT33972UG.pdf 1592311 /docs/en/user-guide/KT33972UG.pdf KT33972UG documents N N 2013-07-31 KIT33972AEWEVBE, Evaluation Board - User Guide /docs/en/user-guide/KT33972UG.pdf /docs/en/user-guide/KT33972UG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Jul 29, 2013 132339537837198660 User Guide Y N KIT33972AEWEVBE, Evaluation Board - User Guide false 0 MC33972 downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 2 Oct 21, 2014 Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English documents 3536520 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 3 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 Data Sheet 1 /docs/en/data-sheet/MC33972.pdf 2016-10-31 1057947691616728772449 PSP 1 Aug 22, 2023 Data Sheet Data Sheet The 33972 Multiple Switch Detection Interface with Suppressed Wake-Up. None /docs/en/data-sheet/MC33972.pdf English 2000470 None Data Sheet 2023-08-31 N /docs/en/data-sheet/MC33972.pdf MC33972, Multiple Switch Detection Interface with Suppressed Wake-up /docs/en/data-sheet/MC33972.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 20 N N MC33972, Multiple Switch Detection Interface with Suppressed Wake-up 2.0 MB MC33972 N 1057947691616728772449 User Guide 1 /docs/en/user-guide/KT33972UG.pdf 2013-07-31 1375132488463726677869 PSP 4 Jul 29, 2013 User Guide This evaluation kit features the MC33972A Multiple Switch Detection Interface with suppressed wake-up is designed to detect the closing and opening of up to 22 switch contacts. The switch status, either open or closed, is transferred to the microprocessor unit (MCU) through a serial peripheral interface (SPI). The device also features a 22-to-1 analog multiplexer for reading inputs as analog. None /docs/en/user-guide/KT33972UG.pdf English documents 1592311 None 132339537837198660 2023-06-19 N /docs/en/user-guide/KT33972UG.pdf KIT33972AEWEVBE, Evaluation Board - User Guide /docs/en/user-guide/KT33972UG.pdf documents 132339537837198660 User Guide N en None Y pdf 1.0 N N KIT33972AEWEVBE, Evaluation Board - User Guide 1.6 MB KT33972UG N 1375132488463726677869 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history