MC33972ATEK Product Information|NXP

Features


Switch Detection Interface, 22-switches with Suppressed Wakeup, 3.3 V / 5.0 V SPI , SOIC 32

Package


SSOP32: SSOP32; plastic, shrink small outline package; 32 terminals; 0.65 mm pitch; 11 mm x 7.5 mm x 2.3 mm body

Buy Options

MC33972ATEKR2

Active

12NC: 935310397518

Details

Order

Order from distributors

Operating Features

ParameterValue
Device Function
powertrain control, signal conditioning, switch monitoring
Load Supply Voltage (Min) (V)
5.5
Load Supply Voltage (Max) (V)
26
Supply Voltage [min] (V)
3.1
ParameterValue
Supply Voltage [max] (V)
5.25
Interface and Input Control
SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33972ATEK(935310397574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
472.0
MC33972ATEKR2(935310397518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
472.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33972ATEK
(935310397574)
No
3
260
40
MC33972ATEKR2
(935310397518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33972ATEK
(935310397574)
854239
EAR99
MC33972ATEKR2
(935310397518)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33972ATEK
(935310397574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33972ATEKR2
(935310397518)
MC33972ATEK
(935310397574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33972ATEKR2
(935310397518)
MC33972ATEK
(935310397574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC33972ATEKR2
(935310397518)

More about MC33972

The NXP MC33972 multiple switch detection interface with suppressed wake-up is designed to detect the closing and opening of up to 22 switch contacts.

  • The switch status, either open or closed, is transferred to the MCU through a SPI
  • Features a 22-to-1 analog multiplexer for reading inputs as analog. The analog input signal is buffered and provided on the AMUX output pin for the MCU to read
  • Two modes of operation:
    • Normal: allows programming of the device and supplies switch contacts with pull-up or pull-down current monitoring switch change of state
    • Sleep: provides low quiescent current, making MC33972 ideal for automotive and industrial products requiring low sleep state currents
More