Evaluation Kit - 33972, MSDI with Suppressed Wake-Up | NXP Semiconductors

Evaluation Kit - 33972, MSDI with Suppressed Wake-Up

Roll over image to zoom in

Supported Devices

Interfaces

Multi-Switch Detection Interface

Features

Connectivity

  • 8 programmable inputs (switches to battery or ground)
  • 14 switch-to-ground inputs
  • Interfaces directly to MPU using 3.3 V / 5.0 V SPI protocol

Power Management

  • Designed to operate 5.5 V ≤ VPWR ≤ 26 V
  • Switch input voltage range -14 V to VPWR, 40 V Max
  • Selectable wetting current (16 mA or 2.0 mA)
  • Typical standby current - VPWR = 100 µA and VDD

Buy Options

KIT33972AEWEVBE-Image

Click to expand

  • KIT33972AEWEVBE
    Active

  • Evaluation Kit - MC33972, Multiple Switch Detection Interface with Suppressed Wake-Up.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
User Guide (4)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.