Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
The MC33775A is 14 cell lithium-ion battery cell controller IC designed for automotive applications, such as hybrid and electric vehicle (HEV/EV) and industrial applications, such as energy storage system (ESS).
The device measures differential high-precision cell voltages as well as temperatures. It offers ASIL D support for cell voltage, module voltage and temperature measurements. Additionally, the device provides an extensive set of passive cell voltage balancing features to equalize the individual cell voltages across the battery stack. The device offers serial peripheral interface (SPI) and an isolated daisy chain interface for communication with the host MCU.
Parameter | MC33771B | MC33771C | MC33775 |
Voltage Channels | 7..14 | 7..14 | 4..14 |
Supply VRange (Max) | 9.6 V..61.6 V (75 V) | 9.6 V..61.6 V (75 V) | 9.6 V..65 V (75 V) |
Cell Input Voltage Range | -0.3 V to 5 V | -0.3 V to 5 V | -5 V to 5 V |
Measurement Error | ± 0.8 mV (Vcell =3.3 v Ta = 25°c) | ± 0.8 mV (Vcell =3.3 v Ta = 25°c) | |
Total Measurement Error (After aging: MLS3 and 1000h HTOL) |
± 3.9 mV | ± 3.9 mV | ± 3.9 mV |
Vpwr=9.6 V..61.6 V, Vcell=1.5 V..4.3 V, -40~85°C |
Vpwr=9.6 V..61.6 V, Vcell=1.5 V..4.3 V, -40°C..85°C |
Vpwr=9.6 V..65 V, Vcell=1.5 V..4.5 V, -40°C..115°C |
|
Measurement Averaging | No | Configurable Averaging |
Dynamic Averaging samples |
Functional Safety |
ASIL C ASIL D Compliance |
ASIL C ASIL D Compliance |
Redundant Architecture, single-chip Cell Voltage and Temp. ASIL D |
Isolated Communication Speed | 2 Mbps | 2 Mbps | 2 Mbps |
Communication Isolation | Inductive | Inductive, Capacitive | Inductive, Capacitive |
Max Nodes per Daisy Chain | 15 | 63 | 62 |
CRC Bit | 8 | 8 | 16 |
Comms Bit | 40 | 48 | 64...1112 |
Integrated Balancing | <300 mA, Timer | <300 mA, Timer | <300 mA, Timer |
Balancing Sleep Mode | Yes | Yes | Yes |
GPIO / Analog Measurement Inputs | 7 | 7 | 8 |
I²C Controller | EEPROM Only | EEPROM Only | Full I²C leader |
Current Channels | 1 | 1 | No |
Coulomb Counter | 1 | 1 | No |
Package | 64-pin LQFP-EP | 64-pin LQFP-EP | 64-pin LQFP-EP |
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
3 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 7 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 7 hardware offerings
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.