Tiny Single Chip Passive Keyless Entry/Go Solution
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Note: For the latest Bluetooth LE 5.0 features please check the KW39/38/37.
The KW36/35/34 is an ultra-low power, highly integrated single-chip family that enables Bluetooth Low Energy version 5 and Generic FSK (at 250, 500 and 1000 kbps) connectivity for automotive, industrial and medical embedded systems. KW36/35/34 integrates an Arm® Cortex®-M0+ CPU, up to 512 KB Flash and 64 KB SRAM, Bluetooth LE and Generic FSK hardware Link Layers and peripherals optimized to meet the requirements of the target applications. KW36/35/34 supports up to 8 simultaneous Bluetooth LE connections as either a central, a peripheral or any combination.
The KW36 includes an integrated FlexCAN module enabling seamless integration into an automotive or industrial CAN communication network, enabling communication with external control and sensor monitoring devices over Bluetooth LE. The FlexCAN module can support CAN’s flexible data-rate (CAN FD) protocol for increased bandwidth and lower latency.
The KW36/35/34 devices can be used as a "BlackBox" modem in order to add Bluetooth LE or Generic FSK connectivity to an existing host MCU or MPU, or may be used as a standalone smart wireless sensor with embedded application where no host controller is required.
The Kinetis KW36A/35A/34A MCUs feature AEC Q100-Grade 2 temperature range qualification while the KW36Z/35Z feature and Industrial qualification.
Note: To see the product features close this window.
MCUXpresso Config Tools – A comprehensive suite of system configuration tools, including pins, clocks, SDK builder and more.
MCUXpresso SDK – An open-source software development kit (SDK) built specifically for your processor and evaluation board selections.
MCUXpresso IDE – An easy-to-use integrated development environment (IDE) for creating, building, debugging, and optimizing your application.
9 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Qualification tier | Core Type | Operating Frequency [Max] (MHz) | SRAM (kB) | Flash (kB) | EEPROM (kB) | Radio | Security | UART with LIN | UART | CAN FD | SPI | I2C | GPIO | ADC [Number, bits] | Supply Voltage [Min to Max] (V) | Max Transmit Power (dBm) | Receive Current Consumption (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$3.90 | Automotive | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | 0.01 | BLE 5.0 | CRC, TRNG | 1 | 1 | — | 2 | 2 | — | 1 x 16 | 1.71 to 3.6 | — | — | |||
Active | 1K @ US$3.84 | — | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | — | BLE 5.0 | AES-128, RNG | — | 1 | — | 2 | 2 | 18 | 1 x 16 | 1.71 to 3.6 | 3.5 | 6.3 | |||
Active | 1K @ US$3.87 | Automotive | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | — | BLE 5.0 | CRC, TRNG | 1 | 1 | — | 2 | 2 | — | 1 x 16 | 1.71 to 3.6 | — | — | |||
Active | 10K @ US$3.38 | Industrial | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | — | BLE 5.0 | CRC, TRNG | 1 | 1 | — | 2 | 2 | — | 1 x 16 | 1.71 to 3.6 | — | — | |||
Active | 1K @ US$3.91 | Automotive | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | 0.01 | BLE 5.0 | CRC, TRNG | 2 | 2 | 1 | 2 | 2 | — | 1 x 16 | 1.71 to 3.6 | — | — | |||
Active | 1K @ US$3.94 | — | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | — | BLE 5.0 | AES-128, RNG | — | 1 | — | 2 | 2 | 25 | 1 x 16 | 1.71 to 3.6 | 3.5 | 6.3 | |||
Active | 1K @ US$4.00 | Automotive | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | 0.01 | BLE 5.0 | CRC, TRNG | 2 | 2 | 1 | 2 | 2 | — | 1 x 16 | 1.71 to 3.6 | — | — | |||
Active | 10K @ US$3.36 | Industrial | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | 0.01 | BLE 5.0 | CRC, TRNG | 2 | 2 | 1 | 2 | 2 | — | 1 x 16 | 1.71 to 3.6 | — | — | |||
Active | 10K @ US$3.45 | Industrial | 1 x Arm Cortex-M0+ | 48 | 64 | 512 | 0.01 | BLE 5.0 | CRC, TRNG | 2 | 2 | 1 | 2 | 2 | — | 1 x 16 | 1.71 to 3.6 | — | — |
KW36-35
Quick reference to our documentation types.
1-10 of 34 documents
Compact List
Please wait while your secure files are loading.
1-10 of 34 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 7 hardware offerings
1-5 of 7 hardware offerings
Quick reference to our software types.
1-5 of 10 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 12 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 10 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
Help us improve your experience on our site. We invite you to take our five-question survey.