EdgeLock® A30 Secure Authenticator | NXP Semiconductors

EdgeLock® A30 Secure Authenticator

Roll over image to zoom in

Block Diagram

Choose a diagram:

EdgeLock A30

EdgeLock-A30-BD

EdgeLock NX Middleware

EdgeLock-NX-Middleware-BD

Features

Advanced Security

  • Common Criteria EAL 6+ AVA_VAN.5 certified
  • 16 kB NVM memory
  • Secure companion chip to standard MCU or MPU
  • EdgeLock 2GO support for certificate generation and certificate delivery

Cryptographic Algorithms

  • Asymmetric authentication
  • Key management and key provisioning via PKI
  • Support for multiple crypto primitives
    • RNG (NIST SP800-90B)
    • SHA-256/384, HMAC and HKDF (RFC5869)
    • AES-128/256 (ECB, CBC, CMAC, CCM and GCM)
    • ECDSA and ECDH over NIST P-256 and Brainpool P256r1

Communication

  • I²C target (100 kHz, 400 kHz or 1 MHz)
  • Two configurable GPIOs

Package

  • Available in WLCSP and HVQFN20 packages

Temperature

  • Extended temperature range (-40° C to +105° C)

Buy/Parametrics










































































































N true 0 PSPA30en 4 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Data Sheet Data Sheet 1 1 3.0 English A30 is a secure authentication IC for IoT platforms, electronic accessories, and consumable devices such as home electronic devices, mobile accessories, and medical supplies. A30 contains ECC key pairs, which can be generated by the IC itself to make sure that private keys are never exposed outside the IC. Also it performs cryptographic operations for security critical communication and control functions 1738099063917717541423 PSP 2.3 MB None None documents None 1738099063917717541423 /docs/en/data-sheet/A30-DS.pdf 2266977 /docs/en/data-sheet/A30-DS.pdf A30-DS documents N N 2025-01-28 A30 Secure Authenticator /docs/en/data-sheet/A30-DS.pdf /docs/en/data-sheet/A30-DS.pdf Data Sheet N 980000996212993340 2025-01-28 pdf N en Jan 27, 2025 980000996212993340 Data Sheet Y N A30 Secure Authenticator Application Note Application Note 2 2 1.1 English This document describes the considerations for migrating an existing design based on EdgeLock A5000 to EdgeLock A30. 1737580404161701894329 PSP 1.5 MB None None documents None 1737580404161701894329 /docs/en/application-note/AN14559.pdf 1465568 /docs/en/application-note/AN14559.pdf AN14559 documents N N 2025-01-22 Migration Guide from EdgeLock A5000 to EdgeLock A30 /docs/en/application-note/AN14559.pdf /docs/en/application-note/AN14559.pdf Application Note N 645036621402383989 2025-01-24 pdf N en Jan 23, 2025 645036621402383989 Application Note Y N Migration Guide from EdgeLock A5000 to EdgeLock A30 3 1.0 English This document is the entry point for getting familiar with EdgeLock A30 support package contents and how to get started with them. 1737717295693728808965 PSP 3.6 MB None None documents None 1737717295693728808965 /docs/en/application-note/AN14238.pdf 3564408 /docs/en/application-note/AN14238.pdf AN14238 documents N N 2025-01-24 Get started with EdgeLock A30 secure authenticator support package /docs/en/application-note/AN14238.pdf /docs/en/application-note/AN14238.pdf Application Note N 645036621402383989 2025-01-24 pdf N en Jan 15, 2025 645036621402383989 Application Note Y N Get started with EdgeLock A30 secure authenticator support package Fact Sheet Fact Sheet 1 4 1.0 English This ready-to-use, Common Criteria (CC) EAL6+ certified secure authenticator has an I2 C target for easy connection to MCUs/MPUs and scales quickly to high volumes so manufacturers can quickly deliver IoT devices and accessories. 1737394917966718212920 PSP 3.6 MB None None documents None 1737394917966718212920 /docs/en/fact-sheet/A30FS.pdf 3581857 /docs/en/fact-sheet/A30FS.pdf A30FS documents N N 2025-01-20 EdgeLock® A30 secure authenticator Fact Sheet /docs/en/fact-sheet/A30FS.pdf /docs/en/fact-sheet/A30FS.pdf Fact Sheet N 736675474163315314 2025-01-21 pdf N en Jan 20, 2025 736675474163315314 Fact Sheet Y N EdgeLock® A30 secure authenticator Fact Sheet false 0 A30 downloads en true 1 Y PSP Y Y Application Note 2 /docs/en/application-note/AN14559.pdf 2025-01-22 1737580404161701894329 PSP 2 Jan 23, 2025 Application Note This document describes the considerations for migrating an existing design based on EdgeLock A5000 to EdgeLock A30. None /docs/en/application-note/AN14559.pdf English documents 1465568 None 645036621402383989 2025-01-24 N /docs/en/application-note/AN14559.pdf Migration Guide from EdgeLock A5000 to EdgeLock A30 /docs/en/application-note/AN14559.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Migration Guide from EdgeLock A5000 to EdgeLock A30 1.5 MB AN14559 N 1737580404161701894329 /docs/en/application-note/AN14238.pdf 2025-01-24 1737717295693728808965 PSP 3 Jan 15, 2025 Application Note This document is the entry point for getting familiar with EdgeLock A30 support package contents and how to get started with them. None /docs/en/application-note/AN14238.pdf English documents 3564408 None 645036621402383989 2025-01-24 N /docs/en/application-note/AN14238.pdf Get started with EdgeLock A30 secure authenticator support package /docs/en/application-note/AN14238.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Get started with EdgeLock A30 secure authenticator support package 3.6 MB AN14238 N 1737717295693728808965 Data Sheet 1 /docs/en/data-sheet/A30-DS.pdf 2025-01-28 1738099063917717541423 PSP 1 Jan 27, 2025 Data Sheet A30 is a secure authentication IC for IoT platforms, electronic accessories, and consumable devices such as home electronic devices, mobile accessories, and medical supplies. A30 contains ECC key pairs, which can be generated by the IC itself to make sure that private keys are never exposed outside the IC. Also it performs cryptographic operations for security critical communication and control functions None /docs/en/data-sheet/A30-DS.pdf English documents 2266977 None 980000996212993340 2025-01-28 N /docs/en/data-sheet/A30-DS.pdf A30 Secure Authenticator /docs/en/data-sheet/A30-DS.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.0 N N A30 Secure Authenticator 2.3 MB A30-DS N 1738099063917717541423 Fact Sheet 1 /docs/en/fact-sheet/A30FS.pdf 2025-01-20 1737394917966718212920 PSP 4 Jan 20, 2025 Fact Sheet This ready-to-use, Common Criteria (CC) EAL6+ certified secure authenticator has an I2 C target for easy connection to MCUs/MPUs and scales quickly to high volumes so manufacturers can quickly deliver IoT devices and accessories. None /docs/en/fact-sheet/A30FS.pdf English documents 3581857 None 736675474163315314 2025-01-21 N /docs/en/fact-sheet/A30FS.pdf EdgeLock® A30 secure authenticator Fact Sheet /docs/en/fact-sheet/A30FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1.0 N N EdgeLock® A30 secure authenticator Fact Sheet 3.6 MB A30FS N 1737394917966718212920 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history