Sign in for a personalized NXP experience.
Our load switch portfolio provides a high-voltage tolerant, robust, feature-rich interface at a low cost with a compact form factor. We offer a complete portfolio of Type-C smart interface protection devices, supporting low BOM costs and limited board space. These features offer additional savings by including other value-added functionality.
Choosing the right product just got easier. View all product finder tools.
48 V Type-C CC and SBU Protection IC for USB PD3.1 EPR.
5.0 A uni-directional power switch for USB PD, designed to automatically isolate the power switch terminals when a fault condition occurs.
USB PD and Type-C high-voltage sink/source combo switch with overvoltage protection and reverse current protection features.
Precision adjustable current-limited power switch designed for USB PD application.
8 A I2C controlled overvoltage protection load switch for USB Type-C and PD applications.
5.6 A I2C controlled overvoltage protection load switch with OTG for USB Type-C and PD applications.
NXP’s load switch portfolio provides a high-voltage tolerant, robust, feature-rich interface at low cost and board space.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Simple, efficient, protection and control with the smallest footprint.
Read the brochureDiscover other solutions we offer for your designs.
Read the brochure