Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO16: plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body
12NC: 935285403518
Details
Quantity
Unit Pricing
1 - 25 | $3.33 |
26 - 99 | $3.07 |
100+ | $2.82 |
Order
12NC: 935285403512
Details
Order
Parameter | Value |
---|---|
Part Number | UJA1023T |
Recommended Orderable Part Number | UJA1023T/2R04/C,51 |
Additional Features - Analog | 8x I/O - LIN configurable, ADC, Cyclic wake, HS/LS driver, INH, LIN 2.0, NAD, PWM, auto bit rate detection, limp home |
Product Category | LIN-I/O slave |
Supply Voltage [Min to Max] (V) | 5.5 to 27 |
Parameter | Value |
---|---|
Data Rate [max] kbps | 20.0 |
Number of LIN Channels | 1 |
Junction Temperature (Min) (℃) | 0 |
Junction Temperature (Max) (℃) | 150 |
Thermal Resistance (Spec) (℃/W) | 106 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
UJA1023T/2R04/C,51(935285403518) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 167.54354984 | |
UJA1023T/2R04/C;51(935285403512) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 167.54354984 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
UJA1023T/2R04/C,51 (935285403518) | Quality Managed | 3 | 3 | 240 | 260 |
UJA1023T/2R04/C;51 (935285403512) | Quality Managed | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
UJA1023T/2R04/C,51 (935285403518) | 854239 | |
UJA1023T/2R04/C;51 (935285403512) | 854239 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
UJA1023T/2R04/C,51 (935285403518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
UJA1023T/2R04/C;51 (935285403512) |
The UJA1023 is a stand-alone Local Interconnect Network (LIN) I/O follower that replaces basic components commonly used in electronic control units for input and output handling. The UJA1023 contains a LIN 2.0 controller, an integrated LIN transceiver which is LIN 2.0 / SAE J2602 compliant and LIN 1.3 compatible, a 30 kΩ termination resistor necessary for LIN-followers, and eight I/O ports which are configurable via the LIN bus.
An automatic bit rate synchronization circuit adapts to any (leader) bit rate between 1 kbit/s and 20 kbit/s. For this, an oscillator is integrated.
The LIN protocol will be handled autonomously and both Node Address (NAD) and LIN frame Identifier (ID) programming will be done by a leader request and an optional follower response message in combination with a daisy chain or plug coding function.
The eight bidirectional I/O pins are configurable via LIN bus messages and can have the following functions:
On entering a low-power mode it is possible to hold the last output state or to change over to a user programmable output state. In case of a failure (e.g. LIN bus short to ground) the output changes over to a user programmable limp home output state and the low-power Limp home mode will be entered.
Due to the advanced low-power behavior the power consumption of the UJA1023 in low-power mode is minimal.