TJA1465AT Product Information|NXP

Buy Options

TJA1465AT/0Z

Active

12NC: 935443413431

Details

Quantity

Unit Pricing

1 - 25$0.84
26 - 99$0.78
100+$0.71

Order

$0.84 USD
In Stock:3,355
Order from distributors

Operating Features

ParameterValue
Recommended Orderable Part Number
TJA1465AT/0Z
MCU I/O Interface (V)
1.8, 3.3, 5.0
CAN Bus Robustness [Min-Max] (V)
-36 to 40
Low Power Modes
Sleep Mode with selective wake-up, Standby Mode
CAN Channels
1
Product Category
CAN FD / CAN Signal Improvement
Supply Voltage [Min to Max] (V)
4.5 to 5.5
Data Rate [min] kbps
50.0
Voltage on bus pins [Min-Max] (V)
-36 to 40
ParameterValue
VESD IEC on bus pins (+/- kV)
-8 to 8
Tvj [max] (℃)
150
Protection
Bus dominant timeout, MCU reaction timeout, TXD dominant timeout, overtemperature, undervoltage detection
Wake-Up Pin
Y
Min High Input Levels (V) [Vio]
0.7
Supported standards
ISO 11898-2:2024, ISO 26262, SAE J1939-14, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5
SPLIT Pin
N
Thermal Resistance (Spec) (℃/W)
85
Product Application
Automotive, Industrial

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1465AT/0Z(935443413431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1465AT/0Z
(935443413431)
Quality Managed
1
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TJA1465AT/0Z
(935443413431)
854239

More about TJA1465

The TJA1465 CAN signal improvement capability (SIC) transceiver with partial networking sleep mode, is part of the TJA146x transceiver family that implements CAN SIC as defined in ISO11898-2:2024 parameter sets A-C. The TJA1465 is fully interoperable with the high-speed classical CAN and CAN FD protocols, and fully developed and certified to be ISO 26262 ASIL-B compliant.

CAN signal improvement significantly reduces signal ringing on a network, allowing reliable CAN FD communication at 5 Mbit/s in larger topologies, and due to a much tighter bit timing symmetry performance even enables CAN FD communication up to 8 Mbit/s.

The TJA1465 supports CAN partial networking by means of selective wake-up functionality as specified in ISO 11898-2:2024, allowing the transceiver to remain in sleep mode even when CAN bus traffic is running, when it is not required to be active.

The TJA1465B offers an extended feature set on top of the TJA1465A, including a TXEN_N pin for disabling the transmitter through an external pin, and three GPIO pins which can be configured to an extended set of functionalities, including, e.g., a second TXD/ RXD channel.

The TJA1465 offers a CAN FD/ CAN XL passive feature, which in sleep mode prevents the transceiver from waking up and shields the CAN controller from CAN FD and CAN XL messages when running a mixed bus communication.

More