Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVSON14: plastic, thermal enhanced very thin small outline package; no leads; 14 terminals, 0.65 mm pitch, 4.5 mm x 3 mm x 0.85 mm body
12NC: 935422628431
Details
Order
Parameter | Value |
---|---|
Part Number | TJA1128BTK |
Recommended Orderable Part Number | TJA1128BTK/1Z |
Additional Features - Analog | 1x GPI, 1x HV output, 1x Wake, EoL configurable, HS-LIN mode, LDO (3V3/85mA), LIN transceiver |
Product Category | Mini LIN SBC |
Supply Voltage [Min to Max] (V) | 3 to 28 |
Data Rate [max] kbps | 20.0 |
Parameter | Value |
---|---|
Number of LIN Channels | 1 |
Junction Temperature (Min) (℃) | 0 |
Junction Temperature (Max) (℃) | 150 |
Thermal Resistance (Spec) (℃/W) | 68 |
Protection | TXD dominant timeout, overtemperature, undervoltage |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TJA1128BTK/0Z(935308139431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 36.9187837808 | |
TJA1128BTK/1Z(935422628431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 36.9187837808 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TJA1128BTK/0Z (935308139431) | Quality Managed | 1 | 1 | 240 | 260 |
TJA1128BTK/1Z (935422628431) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TJA1128BTK/0Z (935308139431) | 854239 |
TJA1128BTK/1Z (935422628431) | 854239 |
The TJA1128 is a LIN mini system basis chip (SBC) with a LIN transceiver, a low-dropout voltage regulator (LDO), a window watchdog, two WAKE inputs, one general purpose input (GPI) and one high-voltage multipurpose (HVMPO) output.
The voltage regulator delivers up to 85 mA and is available with 3.3 V and 5.0 V output voltages. The TJA1128 can be operated in very low-current standby and sleep modes with bus and local wake-up capability.