Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935297962118
Details
Order
12NC: 935303479118
Details
Order
12NC: 935343944431
Details
Order
Parameter | Value |
---|---|
Part Number | TJA1029T |
Recommended Orderable Part Number | TJA1029T/2Z |
Additional Features - Analog | K-line compatible, TXD dominant time-out |
Product Category | Single LIN Transceiver |
Supply Voltage [Min to Max] (V) | 5 to 18 |
Data Rate [max] kbps | 20.0 |
Parameter | Value |
---|---|
Number of LIN Channels | 1 |
Junction Temperature (Min) (℃) | 0 |
Junction Temperature (Max) (℃) | 150 |
Thermal Resistance (Spec) (℃/W) | 145 |
Protection | TXD dominant timeout |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TJA1029T,118(935297962118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 70.0534904384 | |
TJA1029T/20/1J(935303479118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 71.9376904384 | |
TJA1029T/2Z(935343944431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 71.9388954384 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TJA1029T,118 (935297962118) | Quality Managed | 1 | 1 | 240 | 260 |
TJA1029T/20/1J (935303479118) | Quality Managed | 1 | 1 | 240 | 260 |
TJA1029T/2Z (935343944431) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TJA1029T,118 (935297962118) | 854239 |
TJA1029T/20/1J (935303479118) | 854239 |
TJA1029T/2Z (935343944431) | 854239 |
The TJA1029 is the interface between the Local Interconnect Network (LIN) leader/follower protocol controller and the physical bus in a LIN network. It is primarily intended for in-vehicle subnetworks using baud rates up to 20 kBd and is compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and SAE J2602. The TJA1029 is pin-compatible with the TJA1020, TJA1021, TJA1022 and TJA1027.
The protocol controller generates the transmit data stream. The TJA1029 converts the data stream into an optimized bus signal shaped to minimize ElectroMagnetic Emissions (EME). The LIN bus output pin is pulled HIGH via an internal termination resistor. For a leader application, connect an external resistor in series with a diode between pin VBAT and pin LIN. The receiver detects a receive data stream on the LIN bus input pin and transfers it via pin RXD to the microcontroller.
Power consumption is very low in Sleep mode. However, the TJA1029 can still be woken up via pins LIN and SLP_N. An integrated TXD dominant time-out function prevents the bus being driven to a permanent dominant state.