TJA1021BTK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Part Number
TJA1021BTK
Recommended Orderable Part Number
TJA1021BTK/0J
Additional Features - Analog
INH, K-line compatible, TXD dominant time-out, Wake
Product Category
Single LIN Transceiver
Supply Voltage [Min to Max] (V)
5.5 to 27
Data Rate [max] kbps
20.0
ParameterValue
Number of LIN Channels
1
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
150
Thermal Resistance (Spec) (℃/W)
54
Protection
TXD dominant timeout, overtemperature

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1021BTK/0J(935437616118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
24.445732259999996

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1021BTK/0J
(935437616118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TJA1021BTK/0J
(935437616118)
854239

More about TJA1021

The TJA1021 is the interface between the local interconnect network (LIN) leader/follower protocol controller and the physical bus in a LIN. It is primarily intended for in-vehicle sub-networks using baud rates from 1 kBd up to 20 kBd and is and is compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A, SAE J2602 and ISO 17987-4:2016 (12 V). The TJA1021 is pin-to-pin compatible with the TJA1020 and MC33662(B).

The transmit data stream of the protocol controller at the transmit data input (TXD) is converted by the TJA1021 into a bus signal with optimized slew rate and wave shaping to minimize electromagnetic emission (EME). The LIN bus output pin is pulled HIGH via an internal termination resistor. For a commander application, an external resistor in series with a diode should be connected between pin INH or pin VBAT and pin LIN. The receiver detects the data stream at the LIN bus input pin and transfers it via pin RXD to the microcontroller. In Sleep mode, the power consumption of the TJA1021 is very low. In failure modes, the power consumption is reduced to a minimum.

More