TEA2209T Product Information|NXP

Buy Options

TEA2209T/1J

Active

12NC: 935405204118

Details

Quantity

Unit Pricing

1 - 25$3.73
26 - 99$3.44
100+$3.16

Order

$3.73 USD
In Stock:3,355
Order from distributors

Operating Features

ParameterValue
Xcap discharge integrated
2
Bridge Mosfet Control
Low side & High side
Enable / Disable external Mosfets
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA2209T/1J(935405204118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
104.57081996

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA2209T/1J
(935405204118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA2209T/1J
(935405204118)
854239

More about TEA2209T

The TEA2209T is a product of a new generation of active bridge rectifier controllers replacing the traditional diode bridge.

Using the TEA2209T with low-ohmic high-voltage external MOSFETs significantly improves the efficiency of the power converter as the typical rectifier diode-forward conduction losses are eliminated. Efficiency can improve up to about 1.4 % at 90 V (AC) mains voltage.

The TEA2209T is designed in a silicon-on insulator (SOI) process.

For additional information and sample availability, contact your local sales office.

More