Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HSO8: plastic thermal enhanced small outline package; 8 leads; body width 3.9 mm; exposed die pad
12NC: 935384151518
Details
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Driver activation voltage (mV) | -400 |
Driver regulation voltage (mV) | -25 |
Parameter | Value |
---|---|
Driver deactivation voltage (mV) | 150 |
Driver activation delay time (ns) | 80 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA2095TE/1/S30Y(935385604518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 80.4732236064 | |
TEA2095TE/1Y(935384151518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 54.225838606399996 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA2095TE/1/S30Y (935385604518) | No | 3 | 3 | 240 | 260 |
TEA2095TE/1Y (935384151518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA2095TE/1/S30Y (935385604518) | 854239 |
TEA2095TE/1Y (935384151518) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEA2095TE/1/S30Y (935385604518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
TEA2095TE/1Y (935384151518) |
The TEA2095T/TE is a high performance synchronous rectifier (SR) controller IC for switch mode power supplies.
This SR controller incorporates an adaptive gate drive method to save the maximum amount of energy at any load. To increase efficiency, the TEA2095T/TE can operate at 90μA with a -25 mV regulation level, which optimizes functionality for use with low-ohmic MOSFETs.
TEA2095T/TE’s undervoltage lockout (UVLO) protection allows devices to remain fully functional when supply voltage is below the minimum operating voltage and ensures the device stays off when voltage is below the UVLO threshold. This feature enhances overall system performance and increases efficiency.
Our product has two driver stages to drive SR MOSFETs, which rectify the outputs of the central tap secondary transformer windings. The two gate driver stages operate independently and come with differential inputs that sense the SR MOSFET’s drain and source voltages.
The TEA2095T/TE is optimally used in resonant power supplies for servers, PCs, TVs, adapters, and other switch mode power supplies.