SOT786-3: HSO8 Thermal Enhanced Small Outline | NXP Semiconductors

SOT786-3: HSO8


Overview

plastic thermal enhanced small outline package; 8 leads; body width 3.9 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSO8 surface mount double HSO 5 x 4 x 1.68 8 plastic
Manufacture Code Reference Codes Issue Date
SOT786 2015-02-12
Part Description Quick access
Dual Synchronous Rectification controller