SPC5748GSK1MMJ6 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
6000
RAM (kB)
768
Core Type
e200z2, e200z4
Core: Number of cores (SPEC)
1, 2
Operating Frequency [Max] (MHz)
160
CAN
8
ParameterValue
I2C
4
SPI
10
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
3.3
GPIO
178

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5748GSK1MMJ6(935320596557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
1077.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5748GSK1MMJ6
(935320596557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SPC5748GSK1MMJ6
(935320596557)
854231
5A992C
G173419

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5748GSK1MMJ6
(935320596557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5748GSK1MMJ6
(935320596557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5748GSK1MMJ6
(935320596557)
2019-02-012019-02-02201901025IMPC5748G and MPC5746C Reference Manual and Datasheet Update
SPC5748GSK1MMJ6
(935320596557)
2018-01-142018-01-15201710016IMPC5748G Reference Manual Update to Rev 6
SPC5748GSK1MMJ6
(935320596557)
2018-01-122018-01-13201710014IMPC5748G Mask 1N81M Errata Update to Rev 3
SPC5748GSK1MMJ6
(935320596557)
2017-08-172017-11-14201705002F01MPC5748G Maskset 1N81M and 0N78S Analog Comp Prop Delay Relaxation
SPC5748GSK1MMJ6
(935320596557)
2017-04-052017-04-06201702030IMPC57xx Flash Erase-Suspend and Erase-Abort Operation Engineering Bulletin
SPC5748GSK1MMJ6
(935320596557)
2017-03-162017-03-17201702027IMPC5748G Maskset 0N78S Cut 3.0 Product Release
SPC5748GSK1MMJ6
(935320596557)
2017-03-152017-03-16201703003IMPC5748G Cut2.0 Rev 4 Datasheet Announcement

More about MPC574xB-C-G

The MPC574xB/C/G family of MCUs (eg. MPC5746C, MPC5748G) provides a highly integrated, safe and secure single-chip solution for next-generation central body control, gateway and industrial applications.

  • Enhanced low-power capabilities provide Increased functionality with more efficient operation
  • Hardware security module protects ECUs against various attack scenarios
  • Functional safety support simplifies compliance for automotive safety systems targeting ISO 26262 and higher-end ASIL levels
  • Comprehensive development tools simplify and accelerate system design
    • Complimentary S32 Design studio IDE with automotive-grade Software Development Kit (SDK)
    • AUTOSAR® MCAL and OS in a 3rd party ecosystem
    • Various Evaluation boards available to get started
More