SPC5746CBK1AVKU6 Product Information|NXP

Features


DUAL CORE, 3M FLASH, 384K RAM, FLEXRAY, ISO CAN FD, HSM, Automotive Qualified, -40C > 105C, 160MHz

Package


HLQFP176: HLQFP176, plastic, thermal enhanced low profile quad; flat leaded package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
DUAL CORE, 3M FLASH, 384K RAM, FLEXRAY, ISO CAN FD, HSM, Automotive Qualified, -40C > 105C, 160MHz
ParameterValue
Number of pins
176
Package Style
HLQFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SP5746CBK1AVKU6R(935347055528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1868.5
SPC5746CBK1AVKU6(935347055557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1868.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SP5746CBK1AVKU6R
(935347055528)
ISO 26262
3
260
40
SPC5746CBK1AVKU6
(935347055557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SP5746CBK1AVKU6R
(935347055528)
854231
5A992C
G173419
SPC5746CBK1AVKU6
(935347055557)
854231
5A992C
G173419

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SP5746CBK1AVKU6R
(935347055528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5746CBK1AVKU6
(935347055557)
SP5746CBK1AVKU6R
(935347055528)
2019-02-012019-02-02201901025IMPC5748G and MPC5746C Reference Manual and Datasheet Update
SPC5746CBK1AVKU6
(935347055557)
SP5746CBK1AVKU6R
(935347055528)
2018-01-122018-01-13201710018IMPC5746C Reference Manual Update to Rev 5
SPC5746CBK1AVKU6
(935347055557)
SP5746CBK1AVKU6R
(935347055528)
2017-09-182017-09-19201704027IMPC5746C Reference Manual Update
SPC5746CBK1AVKU6
(935347055557)
SP5746CBK1AVKU6R
(935347055528)
2017-06-232017-06-24201706004IMPC5746C Rev 5.1 Datasheet Announcement
SPC5746CBK1AVKU6
(935347055557)

More about MPC574xB-C-G

The MPC574xB/C/G family of MCUs (eg. MPC5746C, MPC5748G) provides a highly integrated, safe and secure single-chip solution for next-generation central body control, gateway and industrial applications.

  • Enhanced low-power capabilities provide Increased functionality with more efficient operation
  • Hardware security module protects ECUs against various attack scenarios
  • Functional safety support simplifies compliance for automotive safety systems targeting ISO 26262 and higher-end ASIL levels
  • Comprehensive development tools simplify and accelerate system design
    • Complimentary S32 Design studio IDE with automotive-grade Software Development Kit (SDK)
    • AUTOSAR® MCAL and OS in a 3rd party ecosystem
    • Various Evaluation boards available to get started
More