Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP176: HLQFP176, plastic, thermal enhanced low profile quad; flat leaded package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body
12NC: 935322183557
Details
Order
12NC: 935322183528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 3000 |
RAM (kB) | 384 |
Core Type | e200z2, e200z4 |
Core: Number of cores (SPEC) | 1, 1 |
Operating Frequency [Max] (MHz) | 160 |
CAN | 8 |
Parameter | Value |
---|---|
I2C | 4 |
SPI | 8 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 3.3 |
GPIO | 129 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5746CSK1MKU6(935322183557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1868.5 | |
SPC5746CSK1MKU6R(935322183528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1868.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5746CSK1MKU6 (935322183557) | ISO 26262 | 3 | 260 | 40 | |||
SPC5746CSK1MKU6R (935322183528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SPC5746CSK1MKU6 (935322183557) | 854231 | 5A992C | G173419 |
SPC5746CSK1MKU6R (935322183528) | 854231 | 5A992C | G173419 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5746CSK1MKU6 (935322183557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5746CSK1MKU6R (935322183528) | ||||
SPC5746CSK1MKU6 (935322183557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5746CSK1MKU6R (935322183528) | ||||
SPC5746CSK1MKU6 (935322183557) | 2019-02-01 | 2019-02-02 | 201901025I | MPC5748G and MPC5746C Reference Manual and Datasheet Update |
SPC5746CSK1MKU6R (935322183528) | ||||
SPC5746CSK1MKU6 (935322183557) | 2018-01-12 | 2018-01-13 | 201710019I | MPC5746C Mask 1N06M Errata Update to Rev 5 |
SPC5746CSK1MKU6R (935322183528) | ||||
SPC5746CSK1MKU6 (935322183557) | 2017-09-18 | 2017-09-19 | 201704027I | MPC5746C Reference Manual Update |
SPC5746CSK1MKU6R (935322183528) | ||||
SPC5746CSK1MKU6 (935322183557) | 2017-06-23 | 2017-06-24 | 201706004I | MPC5746C Rev 5.1 Datasheet Announcement |
SPC5746CSK1MKU6R (935322183528) | ||||
SPC5746CSK1MKU6 (935322183557) | 2017-04-23 | 2017-04-24 | 201704006I | MPC5746C Rev 5 Datasheet Announcement |
SPC5746CSK1MKU6R (935322183528) | ||||
SPC5746CSK1MKU6 (935322183557) | 2017-04-05 | 2017-04-06 | 201702030I | MPC57xx Flash Erase-Suspend and Erase-Abort Operation Engineering Bulletin |
SPC5746CSK1MKU6R (935322183528) |
The MPC574xB/C/G family of MCUs (eg. MPC5746C, MPC5748G) provides a highly integrated, safe and secure single-chip solution for next-generation central body control, gateway and industrial applications.