Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Triple Core, 6M FLASH, 768K RAM, FLEXRAY, HSM, ISO CAN FD Automotive Qualified, -40C > 125C, 160Mhz
LBGA256: LBGA256; plastic, low profile ball grid array; 256 bumps; 1.0 mm pitch; 17 mm x 17 mm x 1.7 mm body
12NC: 935347177518
Details
Order
12NC: 935347177557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SP5748GBK0AMMJ6R(935347177518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 1077.7 | |
SPC5748GBK0AMMJ6(935347177557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 1077.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SP5748GBK0AMMJ6R (935347177518) | ISO 26262 | 3 | 260 | 40 | |||
SPC5748GBK0AMMJ6 (935347177557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SP5748GBK0AMMJ6R (935347177518) | 854231 | 5A992C | G173419 |
SPC5748GBK0AMMJ6 (935347177557) | 854231 | 5A992C | G173419 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SP5748GBK0AMMJ6R (935347177518) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5748GBK0AMMJ6 (935347177557) | ||||
SP5748GBK0AMMJ6R (935347177518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5748GBK0AMMJ6 (935347177557) | ||||
SP5748GBK0AMMJ6R (935347177518) | 2019-02-01 | 2019-02-02 | 201901025I | MPC5748G and MPC5746C Reference Manual and Datasheet Update |
SPC5748GBK0AMMJ6 (935347177557) | ||||
SP5748GBK0AMMJ6R (935347177518) | 2018-01-14 | 2018-01-15 | 201710016I | MPC5748G Reference Manual Update to Rev 6 |
SPC5748GBK0AMMJ6 (935347177557) | ||||
SP5748GBK0AMMJ6R (935347177518) | 2018-01-12 | 2018-01-13 | 201710015I | MPC5748G Mask 0N78S Errata Update to Rev 2 |
SPC5748GBK0AMMJ6 (935347177557) | ||||
SP5748GBK0AMMJ6R (935347177518) | 2017-08-17 | 2017-11-14 | 201705002F01 | MPC5748G Maskset 1N81M and 0N78S Analog Comp Prop Delay Relaxation |
SPC5748GBK0AMMJ6 (935347177557) |
The MPC574xB/C/G family of MCUs (eg. MPC5746C, MPC5748G) provides a highly integrated, safe and secure single-chip solution for next-generation central body control, gateway and industrial applications.