SL3S1206FUD2 Product Information|NXP

Buy Options

SL3S1206FUD2/HAA

Active

12NC: 935396596046

Details

Order

Order from distributors

SL3S1206FUD2/HAPZ

Active

12NC: 935430457035

Details

Order

Order from distributors

Operating Features

ParameterValue
Product Category
UCODE 9
EPC Memory (bit)
96
User Memory Size (Bit)
0
Data Retention
20
Contactless card read sensitivity (dBm)
-24
ParameterValue
Write Endurance
100000
Password Protection
Y
Wafer Diameter
12″ FFC
Wafer Tape Type
UV tape
Wafer Dicing Method
blade diced, plasma diced

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SL3S1206FUD2/HAA(935396596046)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.05395581
SL3S1206FUD2/HAPZ(935430457035)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.048071001696

Quality

Part/12NCSafe Assure Functional Safety
SL3S1206FUD2/HAA
(935396596046)
No
SL3S1206FUD2/HAPZ
(935430457035)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SL3S1206FUD2/HAA
(935396596046)
854232
SL3S1206FUD2/HAPZ
(935430457035)
854232

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SL3S1206FUD2/HAPZ
(935430457035)
2024-04-112024-07-10202404006F01Introduction of Plasma Dicing Capacity Extension for Plasma Diced UCODE 9
SL3S1206FUD2/HAA
(935396596046)
2023-02-132023-05-14202301029F01UCODE 9 - S23L Improvement
SL3S1206FUD2/HAPZ
(935430457035)
SL3S1206FUD2/HAA
(935396596046)
2022-12-142023-03-14202207016F03Introduction of Test and Pre-Assembly Capacity Extension for Blade Diced UCODE 9
SL3S1206FUD2/HAA
(935396596046)
2022-10-252023-01-23202207016F02Introduction of Test and Pre-Assembly Capacity Extension for Blade Diced UCODE 9
SL3S1206FUD2/HAA
(935396596046)
2022-07-23-202207016AIntroduction of Test and Pre-Assembly Capacity Extension for Blade Diced UCODE 9

More about SL3S1206FUD2

With UCODE 9, demanding RAIN RFID tagging applications get a boost, so retailers and smart-logistics companies can accelerate their IoT adoption.

With its increased performance, UCODE 9 allows for more efficient inventory counts. Additionally, UCODE 9 allows for a re-use of the existing UCODE 8 inlay antenna designs, which offers an easy migration path from UCODE 8 to UCODE 9.

Its higher chip performance enables smaller inlay designs which helps reducing the usage of plastic and aluminum thereby promoting environmental sustainability.