202301029F01:UCODE 9 - S23L Improvement
  • Product Change Notification (PCN)
  • 202301029F01

202301029F01 : UCODE 9 - S23L Improvement

On UCODE 9 a behavior was identified which only occurs under special conditions and only in use cases where the flags S2/S3/SL are selected. That behavior may impact the detection of items in the application.

PCN Type Change Category Issue Date Effective Date
Final Product Change Notification Product markingtest processdesign 13-Feb-2023 14-May-2023

Reason of Change

The correction of this behavior requires a minor modification of the UCODE 9 persistence bit readout circuit which is implemented by a metal mask change.

Identification of Affected Products

UCODE 9 BD (Bade Diced) • Die Inscription (on top metal): HSL3S1206VB1 will change to HSL3S1206VB2 • Change of Model number in the TID: 995h will change to 915h • There will be no change in type names or 12NCs (ordering code). UCODE 9 PD (Plasma Diced) • Die Inscription (on top metal): HSL3S1216VA0 will change to HSL3S1216VA1 • Change of Model number in the TID: 995h will change to 915h • There will be no change in type names or 12NCs (ordering code). UCODE 9xe • Die Inscription (on top metal): HSL3S1216VA0 will change to HSL3S1216VA1 • Change of Model number in the TID: A16h will change to A96h • There will be no change in type names or 12NCs (ordering code).

Anticipated Impact

Data sheet revision: A new datasheet will be issued

Affected Parts

Part Number / 12NC Last Time Buy Date Last Time Delivery Date Replacement Part
SL3S1206FUD2/HAA
(935396596046)
- - -
SL3S1206FUD2/HAPZ
(935430457035)
- - -
SL3S1216FUD2/HAPAZ
(935430459035)
- - -