SJA1000T Product Information|NXP

Buy Options

Operating Features

ParameterValue
Recommended Orderable Part Number
SJA1000T/N1,118
MCU I/O Interface (V)
5.0
Data Rate [max] kbps
1000.0
CAN Channels
2
Product Category
Stand-alone CAN controller
ParameterValue
Supply Voltage [Min to Max] (V)
4.5 to 5.5
Data Rate [min] kbps
40.0
VIO Option Available
N
GPIO
28
Product Application
Automotive, Industrial

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SJA1000T/N1,118(935230920118)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
733.3472615999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SJA1000T/N1,118
(935230920118)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SJA1000T/N1,118
(935230920118)
854231
5A991

More about SJA1000T

The SJA1000 is a stand-alone controller for the controller area network (CAN) used within automotive and general industrial environments. It is the successor of the PCA82C200 CAN controller (BasicCAN) from philips semiconductors. Additionally, a new mode of operation is implemented (PeliCAN) which supports the CAN 2.0 B protocol specification with several new features.