SOT136-1: SO28 Small Outline | NXP Semiconductors

SOT136-1: SO28


Overview

plastic, small outline package; 28 leads; 1.27 mm pitch; 17.9 mm x 7.5 mm x 2.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO28 surface mount double SO 17.9 x 7.5 x 2.65 28 plastic
Manufacture Code Reference Codes Issue Date
SOT136 MS-013(JEDEC);075E06(IEC 2003-02-19
Part Description Quick access
LCD drivers
UBA2072T
Low power 3V smart card interface
Standard smart card interface
Stand-Alone CAN Controller
4-digit duplex LCD car clock
4-digit duplex LCD car clock
4-digit duplex LCD car clock