PCF1175_1179 | NXP Semiconductors

Four-Digit Duplex LCD Car Clock

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

PCF1175C Block Diagram

PCF1175C Block Diagram

Features

  • Internal voltage regulator is electrically programmable for various LCD voltages
  • Time calibration is electrically programmable (no trimming capacitor required)
  • LCD voltage adjusts with temperature for good contrast
  • 4.19 MHz oscillator
  • 12-hour or 24-hour mode
  • Operating ambient temperature: -40 to +85 °C
  • 28-lead plastic SMD (SO28)
  • 1 Hz set mode.

Target Applications

  • Car radio
  • Car audio systems.

Buy/Parametrics










































































































N true 0 PSPPCF1175_1179en 5 Data Sheet Data Sheet t520 2 Package Information Package Information t790 1 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 2 1 3.0 English 1442060356048708500193 PSP 209.5 KB None None documents None 1442060356048708500193 /docs/en/data-sheet/PCF1179C.pdf 209476 /docs/en/data-sheet/PCF1179C.pdf PCF1179C documents N N 2015-02-12 4-digit duplex LCD car clock /docs/en/data-sheet/PCF1179C.pdf /docs/en/data-sheet/PCF1179C.pdf Data Sheet N 980000996212993340 2023-10-17 pdf N en Feb 12, 2015 980000996212993340 Data Sheet Y N 4-digit duplex LCD car clock 2 2.0 English 1442065367640709078947 PSP 99.5 KB None None documents None 1442065367640709078947 /docs/en/data-sheet/PCF1175C.pdf 99469 /docs/en/data-sheet/PCF1175C.pdf PCF1175C documents N N 2011-06-30 4-digit duplex LCD car clock /docs/en/data-sheet/PCF1175C.pdf /docs/en/data-sheet/PCF1175C.pdf Data Sheet N 980000996212993340 2023-10-17 pdf N en Apr 16, 1997 980000996212993340 Data Sheet Y N 4-digit duplex LCD car clock Package Information Package Information 1 3 1.0 English 1455079775683707005616 PSP 419.7 KB None None documents None 1455079775683707005616 /docs/en/package-information/SOT136-1.pdf 419704 /docs/en/package-information/SOT136-1.pdf SOT136-1 documents N N 2016-02-12 plastic small outline package; 28 leads; body width 7.5 mm /docs/en/package-information/SOT136-1.pdf /docs/en/package-information/SOT136-1.pdf Package Information N 302435339416912908 2023-10-14 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic small outline package; 28 leads; body width 7.5 mm Packing Information Packing Information 1 4 4.0 English 1442131704431703747235 PSP 316.3 KB None None documents None 1442131704431703747235 /docs/en/packing/SOT136-1_118.pdf 316329 /docs/en/packing/SOT136-1_118.pdf SOT136-1_118 documents N N 2013-04-17 SO28; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT136-1_118.pdf /docs/en/packing/SOT136-1_118.pdf Packing Information N 145666923842250347 2023-10-17 pdf N en Apr 12, 2013 145666923842250347 Packing Information Y N SO28; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Supporting Information Supporting Information 1 5 1.0 English Footprint for Wave Soldering 1442126382106720903168 PSP 8.3 KB None None documents None 1442126382106720903168 /docs/en/supporting-information/SO-SOJ-WAVE.pdf 8260 /docs/en/supporting-information/SO-SOJ-WAVE.pdf SO-SOJ-WAVE documents N N 2013-07-15 Footprint for Wave Soldering /docs/en/supporting-information/SO-SOJ-WAVE.pdf /docs/en/supporting-information/SO-SOJ-WAVE.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for Wave Soldering false 0 PCF1175_1179 downloads en true 1 Y PSP Data Sheet 2 /docs/en/data-sheet/PCF1179C.pdf 2015-02-12 1442060356048708500193 PSP 1 Feb 12, 2015 Data Sheet None /docs/en/data-sheet/PCF1179C.pdf English documents 209476 None 980000996212993340 2023-10-17 N /docs/en/data-sheet/PCF1179C.pdf 4-digit duplex LCD car clock /docs/en/data-sheet/PCF1179C.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.0 N N 4-digit duplex LCD car clock 209.5 KB PCF1179C N 1442060356048708500193 /docs/en/data-sheet/PCF1175C.pdf 2011-06-30 1442065367640709078947 PSP 2 Apr 16, 1997 Data Sheet None /docs/en/data-sheet/PCF1175C.pdf English documents 99469 None 980000996212993340 2023-10-17 N /docs/en/data-sheet/PCF1175C.pdf 4-digit duplex LCD car clock /docs/en/data-sheet/PCF1175C.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N N 4-digit duplex LCD car clock 99.5 KB PCF1175C N 1442065367640709078947 Package Information 1 /docs/en/package-information/SOT136-1.pdf 2016-02-12 1455079775683707005616 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT136-1.pdf English documents 419704 None 302435339416912908 2023-10-14 N /docs/en/package-information/SOT136-1.pdf plastic small outline package; 28 leads; body width 7.5 mm /docs/en/package-information/SOT136-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic small outline package; 28 leads; body width 7.5 mm 419.7 KB SOT136-1 N 1455079775683707005616 Packing Information 1 /docs/en/packing/SOT136-1_118.pdf 2013-04-17 1442131704431703747235 PSP 4 Apr 12, 2013 Packing Information None /docs/en/packing/SOT136-1_118.pdf English documents 316329 None 145666923842250347 2023-10-17 N /docs/en/packing/SOT136-1_118.pdf SO28; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT136-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 4.0 N N SO28; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 316.3 KB SOT136-1_118 N 1442131704431703747235 Supporting Information 1 /docs/en/supporting-information/SO-SOJ-WAVE.pdf 2013-07-15 1442126382106720903168 PSP 5 Oct 8, 2009 Supporting Information Footprint for Wave Soldering None /docs/en/supporting-information/SO-SOJ-WAVE.pdf English documents 8260 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SO-SOJ-WAVE.pdf Footprint for Wave Soldering /docs/en/supporting-information/SO-SOJ-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for Wave Soldering 8.3 KB SO-SOJ-WAVE N 1442126382106720903168 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (2)
Package Information (1)
Packing Information (1)
Supporting Information (1)

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history