High-Speed CAN Transceiver | NXP Semiconductors

High-Speed CAN Transceiver

Product Details

Block Diagram

TJA1050T

 TJA1050T Block Diagram

Features

Key Features

  • Fully compatible with the ISO 11898 standard
  • High speed (up to 1 Mbaud)
  • Very low electro-magnetic emission (EME)
  • Differential receiver with wide common-mode range for high electro-magnetic immunity (EMI)
  • An unpowered node does not disturb the bus lines
  • Transmit Data (TXD) dominant time-out function
  • Silent mode in which the transmitter is disabled
  • Bus pins protected against transients in an automotive environment
  • Input levels compatible with 3.3 V and 5 V devices
  • Thermally protected
  • Short-circuit proof to battery and to ground
  • At least 110 nodes can be connected

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (3)
Data Sheet (1)
Package Information (1)
Packing Information (2)
Supporting Information (1)

Design Files

Software

Quick reference to our software types.

1 software offerings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.