PCT2075DP Product Information|NXP

Buy Options

PCT2075DP,118

Active

12NC: 935296899118

Details

Quantity

Unit Pricing

1 - 24$0.26
25 - 99$0.26
100+$0.26

Order

$0.26 USD
In Stock:1,325
Order from distributors

PCT2075DP/Q900J

No Longer Manufactured

12NC: 935301029118

Details

Order

Operating Features

ParameterValue
Accuracy on-chip (±°C)
1
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Communication protocol
I²C
# of Addresses
27
ParameterValue
Resolution (°C)
0.125
Operating Temperature (Min-Max) (℃)
-55 to 125
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCT2075DP,118(935296899118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.616816
PCT2075DP/Q900J(935301029118)
Yes
Yes
Yes
DREACH SVHC
23.556

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCT2075DP,118
(935296899118)
No
1
1
240
260
4.0
2.5E8
0.0
PCT2075DP/Q900J
(935301029118)
-
1
1
240
260
4.0
2.5E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCT2075DP,118
(935296899118)
854239
PCT2075DP/Q900J
(935301029118)
854239

More about PCT2075

The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. It uses an on-chip band gap temperature sensor and Sigma-Delta A‑to‑D conversion technique with an overtemperature detection output that is a drop-in replacement for other LM75 series thermal sensors. The device contains a number of data registers: Configuration register (Conf) to store the device settings such as device operation mode, OS operation mode, OS polarity and OS fault queue; temperature register (Temp) to store the digital temp reading, set-point registers (Tos and Thyst) to store programmable overtemperature shutdown and hysteresis limits, and programmable temperature sensor sampling time Tidle, that can be communicated by a controller via the 2-wire serial I²C-bus Fast-mode Plus interface.

The PCT2075 also includes an open-drain output (OS) which becomes active when the temperature exceeds the programmed limits. The OS output operates in either of two selectable modes: OS comparator mode or OS interrupt mode. Its active state can be selected as either HIGH or LOW. The fault queue that defines the number of consecutive faults in order to activate the OS output is programmable as well as the set-point limits.

The PCT2075 can be configured for different operation conditions. It can be set in normal mode to periodically monitor the ambient temperature, or in shut-down mode to minimize power consumption.

The temperature register always stores an 11-bit two’s complement data, giving a temperature resolution of 0.125 °C. This high temperature resolution is particularly useful in applications of measuring precisely the thermal drift or runaway. When the device is accessed the conversion in process is not interrupted (that is, the I²C-bus section is totally independent of the Sigma-Delta converter section) and accessing the device continuously without waiting at least one conversion time between communications will not prevent the device from updating the Temp register with a new conversion result. The new conversion result will be available immediately after the Temp register is updated. It is also possible to read just one of the temperature register bytes without lock-up.

The PCT2075 powers up in the normal operation mode with the OS in comparator mode, temperature threshold of 80 °C and hysteresis of 75 °C, so that it can be used as a stand-alone thermostat with those pre-defined temperature set points. The default set points can be modified during manufacture and ordered under custom part number.

There are three selectable logic address pins with three logic states so that 27 8-pin devices or three 6-pin devices can be connected on the same bus without address conflict.

More