Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PCA9959HN-ARD LED Driver Arduino® Shield Evaluation Board
12NC: 935417788598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
PCA9959HN-ARD(935417788598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
PCA9959HN-ARD (935417788598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9959HN-ARD (935417788598) | 847330 |
The PCA9959HN-ARD Arduino Shield allows easy integration with Arduino EVKs to evaluate the LED controller features for color mixing, blinking and dimming LEDs. A graphical interface allows the user to easily explore the different functions of the driver to create an evaluation system.