Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PCA9846PW-ARD Arduino® Shield
12NC: 935417785598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
PCA9846PW-ARD(935417785598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
PCA9846PW-ARD (935417785598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9846PW-ARD (935417785598) | 847330 |
The PCA9846PW-ARD Arduino shield allows easy integration with Arduino EVKs to evaluate 4 channel Fm+ I²C-bus switch features for I²C-bus multiplexer and I²C-bus voltage level translator applications.