P3T1085UK Product Information|NXP

Buy Options

P3T1085UKZ

Active

12NC: 935440995019

Details

Operating Features

ParameterValue
Accuracy on-chip (±°C)
0.7
Supply Voltage [Min to Max] (V)
1.4 to 3.6
Communication protocol
I3C, I²C
# of Addresses
32
ParameterValue
Resolution (°C)
0.062
Operating Temperature (Min-Max) (℃)
-40 to 125
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P3T1085UKZ(935440995019)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.844

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P3T1085UKZ
(935440995019)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P3T1085UKZ
(935440995019)
854239

More about P3T1085UK

P3T1085UK is a ±0.5°C accurate temperature-to-digital converter with a -40 °C to +125 °C range. It uses an on-chip band gap temperature sensor and A-to-D conversion technique with overtemperature detection. The temperature register always stores a 12-bit complement data, giving a temperature resolution of 0.0625 °C.

P3T1085UK can be configured for different operation conditions: continued conversion, one-shot mode or shutdown mode. The device supports 2-wire serial I3C (up to 12.5 MHz) and I²C (up to 3.4 MHz) as communication interface. In I²C, the device supports up to four target addresses and an alert function. In I3C, the devices supports in-band interrupt (IBI), where the same bus is used to report the alert interrupts.