P3T1084UK Product Information|NXP

Buy Options

P3T1084UKZ

Active

12NC: 935448487012

Details

Quantity

Unit Pricing

1 - 24$0.47
25 - 25$0.47
26 - 99$0.47
100+$0.47

Order

$0.47 USD
In Stock:14,000
Order from distributors

Operating Features

ParameterValue
Accuracy on-chip (±°C)
0.4
Supply Voltage [Min to Max] (V)
1.4 to 3.6
Communication protocol
I3C, I²C
# of Addresses
4
ParameterValue
Resolution (°C)
0.062
Operating Temperature (Min-Max) (℃)
-40 to 125
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P3T1084UKZ(935448487012)
Yes
Yes
Yes
DREACH SVHC
0.844

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P3T1084UKZ
(935448487012)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P3T1084UKZ
(935448487012)
854239

More about P3T1084UK

P3T1084UK is a ±0.4 °C accurate temperature-to-digital converter with a -40 °C to +125 °C range. It uses an on-chip band gap temperature sensor and A-to-D conversion technique with overtemperature detection. The temperature register always stores a 12 bit two's complement data, giving a temperature resolution of 0.0625 °C.

P3T1084UK can be configured for different operation conditions: continuous conversion, one-shot mode or shutdown mode. The device supports 2-wire serial I3C (up to 12.5 MHz) and I²C (up to 3.4 MHz) as communication interface. In I²C, the device supports up to four target addresses and an alert function. In I3C, the devices supports in band interrupt (IBI), where the same bus is used to report the alert interrupts.