Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
XQFN10: plastic, extremely thin quad flat package; 10 terminals; 0.5 mm pitch; 1.55 mm x 2 mm x 0.5 mm body
12NC: 935434102115
Details
Quantity
Unit Pricing
1 - 24 | $0.36 |
25 - 99 | $0.36 |
100+ | $0.36 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Channel Selection | FET level Translation between 0 and 5.5V |
Interrupt | N |
Reset input pin | N |
Inputs | 1 |
Parameter | Value |
---|---|
Outputs | 2 |
Supply Voltage [Min to Max] (V) | 2.3 to 3.6 |
Frequency (Max) (MHz) | 12.5 |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
P3S0200GMX(935434102115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 4.9329987 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
P3S0200GMX (935434102115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
P3S0200GMX (935434102115) | 854239 |
The P3S0200 is ideally suited for the switching of high-speed I3C signals in communication and server applications, such as servers, workstations and notebooks that have limited I3C I/Os. The wide bandwidth (52 MHz) of this switch allows signal to pass with minimum edge and phase distortion. The device multiplexes differential outputs from the I3C controller to one of two corresponding targets with hardware select pin. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs.