OM13257 Product Information|NXP

Buy Options

OM13257,598

Active

12NC: 935295917598

Details

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Universal Temperature Sensor Daughter Card for the Fm+ Development Kit

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
OM13257,598(935295917598)
Not Available
Compliant
Not Available
Compliant
1.0

Quality

Part/12NCSafe Assure Functional Safety
OM13257,598
(935295917598)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
OM13257,598
(935295917598)
902300

More about OM13257

The OM13257 allows one to evaluate almost all of the NXP® Temperature Sensor portfolio using the Fm+ Development Board and GUI. Pinout differences between devices are handled via jumpers and power supplies can be provided by the development board or via an external power supply. No test device is mounted on the board, however an 8-pin footprint for TSSOP8, an 8-pin footprint for XSON8U and HWSON8, and a 6-pin footprint for the PCT2202 WLCSP6 are provided allowing the user to solder the device of interest onto the board for evaluation. Connectors allow direct connection to the Fm+ Development Board and the Total Phase Beagle.