NVT4555UK Product Information|NXP

Buy Options

NVT4555UKAZ

No Longer Manufactured

12NC: 935298911019

Details

Order

Operating Features

ParameterValue
Signal Application
SIM Card
Type VLT
SIM card level translator
Number of bits
3
VCC(A) (Min - Max)
1.8 to 2.95
VCC(B) (Min-Max)
2.5 to 5.25
Supply Current (Typ) (μA)
5
ParameterValue
Supply Current (Max) (μA)
10
Bandwidth (Max) (MHz)
5
Input Type (TTL, CMOS, Schmitt Trigger)
CMOS
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate)
Push-Pull
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NVT4555UKAZ(935298911019)
Yes
Yes
Yes
DREACH SVHC
1.71
NVT4555UKZ(935298911012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.71

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)
Lead SolderingLead Free Soldering
NVT4555UKAZ
(935298911019)
-
-
-
NVT4555UKZ
(935298911012)
No
1
1

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NVT4555UKAZ
(935298911019)
854239
NVT4555UKZ
(935298911012)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
NVT4555UKZ
(935298911012)
2022-06-242022-06-25202206012RNReactivation of NVT4555UK and NVT4857UK
NVT4555UKZ
(935298911012)
2022-04-222022-04-23202204009DNNXP R01 NVT4555 and NVT4857 Discontinuation Notice

More about NVT4555UK

The NVT4555 device is built for interfacing a SIM card with a single low-voltage host side interface. The NVT4555 contains an LDO that can deliver two different voltages, 1.8 V or 2.95 V from typical mobile phone battery voltages up to 5.25 V and three level translators to convert the data, RSTn and CLKn signals between a SIM card and a host microcontroller.

The NVT4555 contains one voltage select pin (CTRL) to select either 1.8 V or 2.95 V for SIM card power supply and one active HIGH enable pin (EN) to enable normal operation. The NVT4555 is compliant with all ETSI, IMT-2000 and ISO-7816 SIM/Smart card interface requirements.