NTB0104UK Product Information|NXP

NTB0104UK

No Longer Manufactured

NTB0104UK

No Longer Manufactured

Buy Options

NTB0104UK,023

No Longer Manufactured

12NC: 935294288023

Details

Order

NTB0104UK/S900Z

No Longer Manufactured

12NC: 935308983012

Details

Order

Operating Features

ParameterValue
Signal Application
Push-pull signals, SPI
Type VLT
BiDirectional Buffer w/one shot
Number of bits
4
VCC(A) (Min - Max)
1.65 to 3.6
VCC(B) (Min-Max)
2.3 to 5.5
Supply Current (Typ) (μA)
3.5
ParameterValue
Bandwidth (Max) (MHz)
100
Input Type (TTL, CMOS, Schmitt Trigger)
CMOS
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate)
3-State, Push-Pull
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NTB0104UK,023(935294288023)
Yes
Yes
Yes
DREACH SVHC
1.49485344
NTB0104UK/S900Z(935308983012)
Yes
Yes
Yes
DREACH SVHC
1.68171012

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NTB0104UK,023
(935294288023)
-
1
1
-
-
NTB0104UK/S900Z
(935308983012)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NTB0104UK,023
(935294288023)
854239
NTB0104UK/S900Z
(935308983012)
854239

More about NTB0104

The NTB0104 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 4-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.2 V and 3.6 V and VCC(B) can be supplied at any voltage between 1.65 V and 5.5 V, making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V).

Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.