Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
VFLGA64: VFLGA64, plastic, very thin fine-pitch land grid array package; 64 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.91 mm body
12NC: 935383953557
Details
Order
Parameter | Value |
---|---|
Application | Laptop, Tablet |
Radio | BLE 4.2 |
Flash (kB) | 512 |
RAM (kB) | 128 |
Parameter | Value |
---|---|
DAC [Number, bits] | 1 x 12 |
Analog Comparator | CMP |
On-Chip Authentication | N |
AEC-Q100 compliant | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MWPR1124ZVHT(935383953557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 89.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MWPR1124ZVHT (935383953557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MWPR1124ZVHT (935383953557) | 854231 | 5A992C | G162018 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MWPR1124ZVHT (935383953557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MWPR1124ZVHT (935383953557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The NXP® MWPR1x24 65W+ Wireless Power Receiver Controller with Integrated Radio IC provides all receiver parameters monitoring, communication with transmitter, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic.