MWPR1024IZVHT Product Information|NXP

Buy Options

MWPR1024IZVHT

Active

12NC: 935383952557

Details

Order

Order from distributors

Operating Features

ParameterValue
Application
Non-Laptop, Tablet
Radio
BLE 4.2
Flash (kB)
512
RAM (kB)
128
ParameterValue
DAC [Number, bits]
1 x 12
Analog Comparator
CMP
On-Chip Authentication
N
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MWPR1024IZVHT(935383952557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
89.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MWPR1024IZVHT
(935383952557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MWPR1024IZVHT
(935383952557)
854231
5A992C
G162018

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MWPR1024IZVHT
(935383952557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MWPR1024IZVHT
(935383952557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MWPR1x24

The NXP® MWPR1x24 65W+ Wireless Power Receiver Controller with Integrated Radio IC provides all receiver parameters monitoring, communication with transmitter, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic.