MPX10DP Product Information|NXP
For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
store
Language
Orders
Products
Arm Microcontrollers
Automotive MCUs
General Purpose MCUs
i.MX RT Crossover MCUs
MCX MCUs
Arm Processors
i.MX Applications Processors
Layerscape Processors
S32 Automotive Processors
S32 Automotive Processing Platform
All Processors and MCUs
Analog and Mixed Signal
Audio
Interfaces
Power Management
RF
RFID/NFC
Security and Authentication
Sensors
Wireless Connectivity
Shop for all NXP devices
Product Finding Tools
Product Selector
Cross Reference
Sample and Buy
Distributor Network
Order Samples
NXP Store
All Sample and Buy
Product Resources
Chemical Content
EdgeLock Assurance
EdgeLock Secure Enclave
Environmental Product Compliance
Product Longevity
Product Packages
Quality
SafeAssure Functional Safety
All Product Information
Automotive
SDV development with NXP CoreRide Platform
ADAS and Safe Driving
Body and Vehicle Control
Connected Vehicle
Electrification and Powertrain
Infotainment and In-Vehicle Experience
Industrial
Building and Home Automation
Factory Automation
Healthcare
Power and Energy
Retail Automation
Transportation
Avionics
Consumer
Home Appliances
Home Entertainment
Mobile Devices and Peripherals
Technologies
AI/ML
Edge Computing
Functional Safety
Human Machine Interface (HMI)
Motor Control
Security
Wired Networks and Interfaces
Wireless Connectivity and Networks
Development Boards and Designs
Dev/Evaluation Boards
Reference Designs
All Boards
Software
Automotive Software
i.MX Software
MCU (MCUXpresso) Software
Software Library
Documentation
Application Notes
Data Sheets
Reference Manuals
User Guides
All Documentation
Partner Marketplace
Embedded Board Solutions
Embedded Software
Independent Design House Services
Partner Directory
All Partner Marketplace
Training
Academies
In Person
On-Demand Webinars
Upcoming Webinars
All Training
Support
Support Tickets
NXP Engineering Services
Partner Directory
Product Security Vulnerability
All Support
NXP Community
Product Forums
Software Forums
All NXP Community
Training
Academies
On-Demand Webinars
Upcoming Webinars
All Training
Sample and Buy
Distributor Network
Order Samples
All Sample and Buy
About NXP
Careers
Inclusion at NXP
History
HoverGames
NXP Cup
NXP Leadership
Our Brand
Our Team Members
Quality
Smarter World Blog
Smarter World Podcast
Smarter World Videos
Startups x NXP
Technology Showroom
We Are NXP
Worldwide Locations
All About NXP
Sustainability
Sustainability Stories
Sustainability Strategy
Sustainability Product Solutions
All Sustainability
Newsroom
Media Contacts
Media Library
News Briefs
Press Kits
Press Releases
All Newsroom
Investor Relations
Analyst Center
Corporate Governance
Financial Releases
Financial Results
Investor Contacts
Investor Events
Investor FAQs
SEC Filings
Stock Performance
All Investor Relations
Events
COMPUTEX 2025
NXP Technology Days
All Events
Contact Us
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency (RF)
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Product Finders
NXP Product Information
Design Advisor
Sensors
Accelerometers
Pressure Sensors
Magnetic Sensors
I3C/I²C Digital Temp. Sensors
Developer Resources
Pressure Sensors
Automotive Safety Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
Differential/Gauge Up to 10 kPa
Differential/Gauge Up to 115 kPa
Differential/Gauge up to 1000 kPa
LPG and CNG Gas 20 to 550 kPa
Vacuum Sensors –50 to –115 kPa
Tire Pressure Monitoring Sensors (TPMS)
Differential/Gauge Up to 10 kPa
MPXC201xDT1
MPXx10
MPXx2010
MPXx4006
MPXx5004
MPXx5010
MPXx10
MPX10D
MPX10DP
MPX10GP
MPXV10GC6U
MPX10DP
Live Chat