Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
UNIBODY4F: UNIBODY4F, unibody package; 4 terminals; 2.54 mm pitch; 15.56 mm x 15.56 mm x 5.33 mm body
12NC: 935316702117
Details
Order
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Level of Integration | uncompensated |
Output Type | analog |
Porting | unported |
Pressure Measurement Type | differential |
Parameter | Value |
---|---|
Pressure Rating (MAX) (psi) | 1 |
Supply Voltage [min] (V) | 1 |
Supply Voltage [max] (V) | 6 |
Supply Voltage [typ] (V) | 3 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPX10D(935316702117) | Yes | Yes Certificate Of Analysis (CoA) | No | e4 | REACH SVHC | 1607.85 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MPX10D (935316702117) | No | 220 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPX10D (935316702117) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPX10D (935316702117) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The MPX10 and MPXV10GC series of pressure sensors for medical and industrial applications deliver silicon piezoresistive devices that provide a very accurate and linear voltage output directly proportional to the applied pressure.