MPVZ5050GW7U Product Information|NXP

Features


Pressure Sensor, 5V, 0/50kPa, SOP 8, Port

Package


SO8: SO8, plastic, small outline package; 8 terminals; 2.54 mm pitch; 1.07 mm x 1.07 mm x 1.99 mm body

Buy Options

MPVZ5050GW7U

End of Life

12NC: 935324123174

Details

Order

Operating Features

ParameterValue
Accuracy (% Error) (Max) (%)
5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
integrated
Output Type
analog
Porting
axial port
Pressure Measurement Type
gauge
ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
0 - 50
Pressure Rating (MAX) (psi)
8
Supply Voltage [min] (V)
4.75
Supply Voltage [max] (V)
5.25
Supply Voltage [typ] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MPVZ5050GW7U(935324123174)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1270.6

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
MPVZ5050GW7U
(935324123174)
No
220
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPVZ5050GW7U
(935324123174)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPVZ5050GW7U
(935324123174)
NOTICE
2021-05-15
2021-11-15
MPXV5050GC6T1
(935324148128)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPVZ5050GW7U
(935324123174)
2020-11-132020-11-14202009013DNDiscontinuation Notice for Legacy Pressure Sensor Parts

More about MPXx5050

The MPxx5050 family is state-of-the-art, monolithic, signal conditioned, silicon pressure sensors, featuring:

  • On-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation
  • Small form factor and high reliability of on-chip integration
  • Advanced micromachining techniques, thin film metallization, and bipolar semiconductor processing to provide an accurate, high level analog output signal that is proportional to applied pressure