Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1691-1 | SO8 | surface mount | double | SO | 1.07 x 1.07 x 1.99 | 8 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA10611D | PDIP-P8(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MPVZ5010GW7U | Pressure Sensor, 5V, 0/10kPa, SOP 8, Port | View parametrics |
MPVZ5004GW7U | Pressure Sensor, 5V, 0/3.92kPa, SOP 8 | View parametrics |
MPVZ4006GW7U | Pressure Sensor, 5V, 0/6kPa, SOP 8, Port | View parametrics |
MPVZ5050GW7U | Pressure Sensor, 5V, 0/50kPa, SOP 8, Port | View parametrics |