MP3V5050GP Product Information|NXP

Buy Options

Operating Features

ParameterValue
Accuracy (% Error) (Max) (%)
2.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
integrated
Output Type
analog
Porting
side port
Pressure Measurement Type
gauge
ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
0 - 50
Pressure Rating (MAX) (psi)
7
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
3.3
Supply Voltage [typ] (V)
3

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MP3V5050GP(935321331117)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
1755.1

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
MP3V5050GP
(935321331117)
No
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MP3V5050GP
(935321331117)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MP3V5050GP
(935321331117)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MPXx5050

The MPxx5050 family is state-of-the-art, monolithic, signal conditioned, silicon pressure sensors, featuring:

  • On-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation
  • Small form factor and high reliability of on-chip integration
  • Advanced micromachining techniques, thin film metallization, and bipolar semiconductor processing to provide an accurate, high level analog output signal that is proportional to applied pressure