Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO8: SO8, plastic, small outline package; 8 terminals; 2.54 mm pitch; 10.66 mm x 10.66 mm x 5.84 mm body
12NC: 935324119174
Details
Order
Parameter | Value |
---|---|
Accuracy (% Error) (Max) (%) | 5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Level of Integration | integrated |
Output Type | analog |
Porting | unported |
Parameter | Value |
---|---|
Pressure Measurement Type | gauge |
Pressure Rating (MAX) (psi) | 1 |
Supply Voltage [min] (V) | 4.75 |
Supply Voltage [max] (V) | 5.25 |
Supply Voltage [typ] (V) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MPVZ5010G6U(935324119174) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1042.5 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MPVZ5010G6U (935324119174) | No | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPVZ5010G6U (935324119174) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MPVZ5010G6U (935324119174) | NOTICE | 2021-05-15 | 2021-11-15 | MPXV5010GP (935319236117) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPVZ5010G6U (935324119174) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPVZ5010G6U (935324119174) | 2020-11-13 | 2020-11-14 | 202009013DN | Discontinuation Notice for Legacy Pressure Sensor Parts |
The NXP MPX5010/MPXV5010G/MP3V5010 series of piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for a wide range of applications, particularly those employing a MCU or MPU with A/D inputs. This transducer combines advanced micromachining techniques, thin-film metallization and bipolar processing to provide an accurate high-level analog output signal that is proportional to applied pressure.