SOT1694-1: SO8 Small Outline | NXP Semiconductors

SOT1694-1: SO8


Overview

SO8, plastic, small outline package; 8 terminals; 2.54 mm pitch; 10.66 mm x 10.66 mm x 5.84 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO8 surface mount double SO 10.66 x 10.66 x 5.84 8 plastic
Manufacture Code Reference Codes Issue Date
98ASB17756C E-PDSO-G8(JEDEC 2017-06-11
Part Description Quick access
SOP WITH SIFEL 827 GEL
Pressure Sensor, 5V, 15/115kPa, SOP 8
Pressure Sensor, 5V, 0/10kPa, SOP 8
PRES SEN INTEG 15PSI 4V
Pressure Sensor, 5V, 15/115kPa, SOP 8
Pressure Sensor, 5V, 0/3.92kPa, SOP 8
PRES SEN BAP AXL PORT
Pressure Sensor, 5V, 0/10kPa, SOP 8
Pressure Sensor, 5V, 0/6kPa, SOP 8
Pressure Sensor, 5V, 0/3.92kPa, SOP 8, Rai
Pressure Sensor, 5V, 15/115kPa, SOP 8
Pressure Sensor, 5V, 15/115kPa, SOP 8
INTEGRATED PRESSURE SENSR
Pressure Sensor, 5V, 0/6kPa, SOP 8